4.5V to 28V Input Synchronous Step Down Controller with EcoMode

TPS53219 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 400 Duty cycle (max) (%) 90
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode D-CAP Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 400 Duty cycle (max) (%) 90
VQFN (RGT) 16 9 mm² 3 x 3
  • Wide Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Wide Output Load Range: 0 A to > 20 A
  • Built-In 0.6-V Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-mode™ for Light Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive On-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700ppm/°C RDS(on)Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 3 mm × 3mm QFN, 16-Pin (RGT) Package
  • APPLICATIONS
    • Point-of-Load Systems
      • Storage Computer
      • Server Computer
      • Multi-Function Printer
      • Embedded Computing

D-CAP™ and Eco-mode™ are trademarks of Texas Instruments.

  • Wide Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Wide Output Load Range: 0 A to > 20 A
  • Built-In 0.6-V Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-mode™ for Light Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive On-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700ppm/°C RDS(on)Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 3 mm × 3mm QFN, 16-Pin (RGT) Package
  • APPLICATIONS
    • Point-of-Load Systems
      • Storage Computer
      • Server Computer
      • Multi-Function Printer
      • Embedded Computing

D-CAP™ and Eco-mode™ are trademarks of Texas Instruments.

The TPS53219 is small-sized single buck controller with adaptive on-time D-CAP™ mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip-mode at light load conditions, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 3 V and 28 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219 is available in a 16-pin, QFN package specified from –40°C to 85°C.

The TPS53219 is small-sized single buck controller with adaptive on-time D-CAP™ mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip-mode at light load conditions, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 3 V and 28 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219 is available in a 16-pin, QFN package specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Wide Input Voltage, Eco-mode™, Single Synchronous Step-Down Controller datasheet 16 Aug 2010
User guide TPS53219 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 13 Dec 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note D-CAP(TM) Mode With All-Ceramic Output Capacitor Application 03 Feb 2011
Application note Intel EP80579 Tolopai System-on-Chip Reference Design 21 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53219EVM-690 — TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

The TPS53219EVM-690 evaluation module (EVM) uses the TPS53219. The TPS53219 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus. TPS53219EVM-690 also uses the 5-mm x 6-mm TI power block MOSFET (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS53219 PSPICE Transient Model (Rev. B)

SLUM132B.ZIP (68 KB) - PSpice Model
Simulation model

TPS53219 TINA-TI Transient Reference Design (Rev. A)

SLUM267A.TSC (682 KB) - TINA-TI Reference Design
Simulation model

TPS53219 TINA-TI Transient Spice Model (Rev. A)

SLUM268A.ZIP (59 KB) - TINA-TI Spice Model
Reference designs

PMP5922 — Sync Buck for Intel Atom E6xx Tunnel Creek (1.25V @ 10mA)

TI's Highest Power Density Low Input Voltage Complete Intel Atom E6xx (Tunnel Creek) power system designs; in 967mm2 this design has all the voltage regulators needed to power Intel's Atom E6xx CPU platform and fit onto a 70x70 or smaller COM Express Module used in Industrial Automation and Process (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP5471 — 10A Step-Down Converter for Server Add-On Card ASIC Core Power Reference Design

A 9V-12.6V input, 12W, 90% efficient step-down converter for Server add-on card ASIC core voltage regulation using the TPS53219 PWM Controller and CSD86339Q3D 3x3 Power Block in 264mm2 of total power supply area.
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos