TPS54010 Status: ACTIVE

2.2V-4.0V, 14A Synchronous Step Down SWIFT™ Converter


      
         
Alert me about changes<br/>to this product

 TPS54010TPS54610 TPS54810 TPS54910 
Iout(Max)(A)14  6  8  9  
Vin(Min)(V)2.2  3  4  3  
Vin(Max)(V)4  6  6  4  
Vout(Min)(V)0.9  0.9  0.9  0.9  
Vout(Max)(V)2.5  4.5  3.3  2.5  
Iq(Typ)(mA)13  11  11  11  
Switching Frequency(Max)(kHz)700  700  700  700  
Switch Current Limit(Typ)(A)14.5  7.2  9  11  
TopologyBuck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package28HTSSOP  28HTSSOP  28HTSSOP  28HTSSOP  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)90  90  90  90  
Regulated Outputs(#)1  1  1  1  
Thermal ShutdownYes  yes  yes  yes  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS51315: 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54610: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Separate Low-Voltage Power Bus
  • 8-m MOSFET Switches for High Efficiency at 14-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V
  • Externally Compensated With 1% Internal Reference Accuracy
  • Fast Transient Response
  • Wide PWM Frequency: Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 2.5 V, 3.3 V Available
    • Point of Load Regulation for High-Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description

As a member of the SWIFT™ family of dc/dc regulators, the TPS54010 low-input voltage, high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the VIN input voltage reaches 3 V; an internally and externally set slowstart circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54010 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54010PWPACTIVE-40 to 854.70 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS54010PWPG4ACTIVE-40 to 854.70 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS54010PWPRACTIVE-40 to 854.25 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS54010PWPRG4ACTIVE-40 to 854.25 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54010PWP
AmericasArrow 235
Avnet 894
AsiaFarnell Asia 5
TI Lead Time*: 20 WeeksTPS54010PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS54010PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS54010PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54010PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54010PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54010PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54010PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54010 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   2.2 V     4 V
* Vin Max:   2.2 V     4 V
 Output
      Min       Max
* Vout:   0.9 V     2.5 V
* Iout Max:   0.0 A     14 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
14-A, 2.2-4.0 Vin DC/DC Converter with Adjustable Output VoltageTPS54010EVM-067Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54073 2.2V-4.0V, 14A Synchronous Step Down SWIFT™ Converter with Disabled Sinking During Start Up DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here