|
|
|
|
Other qualified versions of TPS54160-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS54160 device is a 60-V 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA. Undervoltage lockout is set internally at 2.5 V but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 93% to 107% of its nominal voltage. A wide switching frequency range allows efficiency and external component size to be optimized. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS54160QDGQRQ1 | ACTIVE | -40 to 125 | 2.80 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| TPS54160QDRCRQ1 | ACTIVE | -40 to 125 | 2.80 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:12 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS54160QDGQRQ1 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS54160QDGQRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TPS54160QDRCRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS54160-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS54362-Q1 | Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54060 | 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54262-Q1 | Automotive Catalog 2A, 60V step down DC/DC converter with low Iq, voltage supervision and reset | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54140 | 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54040 | 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54140-Q1 | Automotive Catalog 3.5V to 42V Input, 1.5 A Step Down SWIFT (tm) Converter with Eco-Mode (tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410-EP | Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54162-Q1 | Automotive Catalog 1A, 60V step down DC/DC converter with low Iq, voltage supervision and reset | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPIC74100-Q1 | Automotive Catalog Buck/Boost Switch-Mode Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS40210-Q1 | Automotive Catalog Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number