TPS5420-Q1 Status: ACTIVE

Automotive Catalog 2-A Wide-Input-Range Step-Down SWIFT™ Converter


      
         
Alert me about changes<br/>to this product

 TPS5420-Q1
Iout(Max)(A)2  
Vin(Min)(V)5.5  
Vin(Max)(V)36  
Vout(Min)(V)1.22  
Vout(Max)(V)31  
Iq(Typ)(mA)3  
Switching Frequency(Typ)(kHz)500  
Switch Current Limit(Typ)(A)3  
TopologyBuck  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package8SOIC  
RatingAutomotive  
Duty Cycle(Max)(%)87  
Regulated Outputs(#)1  
Thermal ShutdownYes  
 Samples
 Inventory

Other qualified versions of TPS5420-Q1

Version Part Number Definition
Catalog TPS5420 TI's standard catalog product
Enhanced Product TPS5420-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS5420: 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter
  • TPS54362-Q1: Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset
  • TPS5430-Q1: Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS5130-Q1: Automotive Catalog Triple Synchronous Buck Controller with LDO Controller
  • TPS55065-Q1: Automotive Catalog Buck/Boost Switch-Mode Regulator

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 2-A Continuous (3-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over Voltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

SWIFT is a trademark of Texas Instruments.

Description

As a member of the SWIFT family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS5420QDRQ1ACTIVE-40 to 1252.00 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**TPS5420QDRQ1
AsiaWPI >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5420QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5420-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430-EP Enhanced Product 5.5V to 36V, 3A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450-Q1 Automotive Catalog 5A, Wide Input Step Down SWIFT Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS5130-Q1 Automotive Catalog Triple Synchronous Buck Controller with LDO Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS55065-Q1 Automotive Catalog Buck/Boost Switch-Mode Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPIC74100-Q1 Automotive Catalog Buck/Boost Switch-Mode Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS5420-Q1:

View All Tags

Other Support



Click Here