TPS54231 Status: ACTIVE

2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™


      
         
Alert me about changes<br/>to this product

 TPS54231TPS54232 TPS54233 TPS54331 TPS54332 
Iout(Max)(A)2  2  2  3  3.5  
Vin(Min)(V)3.5  3.5  3.5  3.5  3.5  
Vin(Max)(V)28  28  28  28  28  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)25  25  25  25  25  
Iq(Typ)(mA)0.11  0.11  0.11  0.11  0.11  
Switching Frequency(Typ)(kHz)570  1000  300  570  1000  
Switch Current Limit(Typ)(A)2.3  2.3  2.3    
TopologyBuck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 150  -40 to 150  -40 to 150  -40 to 150  -40 to 150  
Pin/Package8SOIC  8SOIC  8SOIC  8SOIC  8SO PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)90  90  90  90  90  
Regulated Outputs(#)1  1  1  1  1  
Thermal ShutdownYes  Yes  Yes  Yes  yes  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54325: 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode
  • TPS54232: 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™
  • TPS54332: 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator

More Related Products

Product Information

Features

  • 3.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8V
  • Integrated 80 mΩ High Side MOSFET Supports up to 2A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • Fixed 570kHz Switching Frequency
  • Typical 1µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by SwitcherPro Software Tool (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • For SWIFT Documentation, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes, CPE Equipment, LCD Displays, Peripherals, and Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5V, 12V and 24V Distributed Power Systems

Description

The TPS54231 is a 28-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS54231DACTIVE-40 to 1501.40 | 1kuSOIC (D) | 8 View 75 | TUBE
TPS54231DG4ACTIVE-40 to 1501.40 | 1kuSOIC (D) | 8 View 75 | TUBE
TPS54231DRACTIVE-40 to 1501.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R
TPS54231DRG4ACTIVE-40 to 1501.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54231D
AmericasArrow 805
AsiaFarnell Asia 113
EuropeArrow Southern Europe 225
Farnell 113
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS54231DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS54231DR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS54231DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54231D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS54231DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS54231DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS54231DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54231 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   3.5 V     28 V
* Vin Max:   3.5 V     28 V
 Output
      Min       Max
* Vout:   0.8 V     25 V
* Iout Max:   0.0 A     2 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
TPS54231 28V Input, 3.3V Output, 2A Evaluation ModuleTPS54231EVM-372Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54418 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here