TPS54232 Status: ACTIVE

2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™


      
         
Alert me about changes<br/>to this product

 TPS54231 TPS54232TPS54233 TPS54331 TPS54332 
Iout(Max)(A)2  2  2  3  3.5  
Vin(Min)(V)3.5  3.5  3.5  3.5  3.5  
Vin(Max)(V)28  28  28  28  28  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)25  25  25  25  25  
Iq(Typ)(mA)0.11  0.11  0.11  0.11  0.11  
Switching Frequency(Typ)(kHz)570  1000  300  570  1000  
Switch Current Limit(Typ)(A)2.3  2.3  2.3    
TopologyBuck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 150  -40 to 150  -40 to 150  -40 to 150  -40 to 150  
Pin/Package8SOIC  8SOIC  8SOIC  8SOIC  8SO PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)90  90  90  90  90  
Regulated Outputs(#)1  1  1  1  1  
Thermal ShutdownYes  Yes  Yes  Yes  yes  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS54332: 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™
  • TPS54233: 2A, 28V Input, 300 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™
  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch
  • TPS51610: Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore
  • TLV1117-18: Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection

More Related Products

Product Information

Features

  • 3.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8V
  • Integrated 80 mΩ High Side MOSFET Supports up to 2A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • Fixed 1MHz Switching Frequency
  • Typical 1µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold Back and Thermal Shutdown Protection
  • Available in 8-Pin SOIC Package
  • Supported by SwitcherPro Software Tool (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • For SWIFT Documentation, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes, CPE Equipment, LCD Displays, Peripherals, and Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5V, 12V and 24V Distributed Power Systems

Description

The TPS54232 is a 28-V, non-synchronous buck converter that integrates a low Rds(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS54232DACTIVE-40 to 1501.45 | 1kuSOIC (D) | 8 View 75 | TUBE
TPS54232DRACTIVE-40 to 1501.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54232D
AmericasArrow 450
Newark 14
EuropeArrow Northern Europe 150
Arrow Southern Europe 225
WorldwideDigiKey 64
Mouser Electronics 912
TI Lead Time*: 20 WeeksTPS54232DR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54232D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS54232DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54232 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   3.5 V     28 V
* Vin Max:   3.5 V     28 V
 Output
      Min       Max
* Vout:   0.8 V     25 V
* Iout Max:   0.0 A     2 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
TPS54232 15V Input, 2.5V Output, 2A Evaluation ModuleTPS54232EVM-415Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54233 2A, 28V Input, 300 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
BQ24085 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here