TPS5430 Status: ACTIVE

5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter


      
         
Alert me about changes<br/>to this product

See Also

  • TPS5431 - 5.5V to 23V input 3A step down DC/DC converter in 8 pin HSOIC package
  • TPS5420 - 5.5V to 36V input 2A step down DC/DC Converter in non power-pad 8 pin SOIC package
  • TPS54350 - 4.5V to 20V input 3A synchronous step down converter with low side gate driver

View all related products

 TPS5410 TPS5420 TPS5430TPS5450 
Iout(Max)(A)1  2  3  5  
Vin(Min)(V)5.5  5.5  5.5  5.5  
Vin(Max)(V)36  36  36  36  
Vout(Min)(V)1.23  1.23  1.23  1.22  
Vout(Max)(V)31  31  31  31  
Iq(Typ)(mA)3  3  3  3  
Switching Frequency(Max)(kHz)   500  
Switching Frequency(Typ)(kHz)500  500  500   
Switch Current Limit(Typ)(A)1.2  3  4  6  
TopologyBuck  Buck  Buck, Inverting Buck/Boost  Buck  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package8SOIC  8SOIC  8SO PowerPAD  8SO PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)87.5  87  87  89  
Regulated Outputs(#)1  1  1  1  
Thermal ShutdownYes  Yes  Yes   
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of TPS5430

Version Part Number Definition
Automotive TPS5430-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS5430-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS54386: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS73633: Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection
  • TPS3809L30: 3-Pin Supply Voltage Supervisor

More Related Products

Product Information

Features

  • Wide Input Voltage Range:
    • TPS5430: 5.5 V to 36 V
    • TPS5431: 5.5 V to 23 V
  • Up to 3-A Continuous (4-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500 kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection and Thermal Shutdown
  • -40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer: Set-top Box, DVD, LCD Displays
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High Power LED Supply
    • 12-V/24-V Distributed Power Systems

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description

As a member of the SWIFT™ family of DC/DC regulators, the TPS5430/TPS5431 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5430/TPS5431 feedback loop is internally compensated. The TPS5431 is intended to operate from power rails up to 23 V. The TPS5430 regulates a wide variety of power sources including 24-V bus.

The TPS5430/TPS5431 device is available in a thermally enhanced, easy to use 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS5430DDAACTIVE-40 to 1252.05 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5430DDAG4ACTIVE-40 to 1252.05 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5430DDARACTIVE-40 to 1251.85 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS5430DDARG4ACTIVE-40 to 1251.85 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS5430DDA
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS5430DDAG4
AsiaFarnell Asia >1k
EuropeFarnell >1k
TI Lead Time*: 20 WeeksTPS5430DDAR
AmericasArrow 301
EuropeArrow Southern Europe >1k
TI Lead Time*: 20 WeeksTPS5430DDARG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5430DDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5430DDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5430DDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5430DDARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5430 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

Solution Guides

More Literature

View More Literature for Step-Down Regulators

Reference Designs

Description Part # Company
TPS5430 Inverting Buck Boost, 15Vin, -5Vout at 2.25A TPS5430BUCKBOOST Texas Instruments

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   5.5 V     36 V
* Vin Max:   5.5 V     36 V
 Output
      Min       Max
* Vout:   1.23 V     31 V
* Iout Max:   0.0 A     3 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
9V to 21Vin, 3A Step Down ConverterTPS5431EVM-173Texas InstrumentsDevelopment Boards/EVMs
TPS5430 35V Input, 5V Output, 3A Evaluation ModuleTPS5430EVM-173Texas InstrumentsDevelopment Boards/EVMs
TPS5430EVM-342 2.25A Inverting Buck Boost Regulator Evaluation ModuleTPS5430EVM-342Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TPS5431   5.5-V to 23-V, 3-A Step-Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   5.5V to 23V input 3A step down DC/DC converter in 8 pin HSOIC package  
TPS5420   5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   5.5V to 36V input 2A step down DC/DC Converter in non power-pad 8 pin SOIC package  
TPS54350   4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   4.5V to 20V input 3A synchronous step down converter with low side gate driver  
TPS40200   Wide Input Non-Synchronous Buck DC/DC Controller   NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH)   4.5V to 52V input non synchronous step down DC/DC Controller  
Customers Who Evaluated This Product Also Evaluated...
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430-EP Enhanced Product 5.5V to 36V, 3A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54350 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS3809L30 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS5430:

View All Tags

Other Support



Click Here