TPS54310-Q1 Status: ACTIVE

Automotive Catalog 3-V to 6-V Input 3-A Output Synchronous-Buck PWM Switcher


      
         
Alert me about changes<br/>to this product

 TPS54310-Q1
Iout(Max)(A)3  
Vin(Min)(V)3  
Vin(Max)(V)6  
Vout(Min)(V)0.9  
Vout(Max)(V)3.3  
Iq(Typ)(mA)6.2  
Switching Frequency(Max)(kHz)700  
Switch Current Limit(Typ)(A)4  
TopologyBuck  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package20HTSSOP  
RatingAutomotive  
Duty Cycle(Max)(%)87  
Regulated Outputs(#)1  
Thermal ShutdownYes  
 Samples
 Inventory

Other qualified versions of TPS54310-Q1

Version Part Number Definition
Catalog TPS54310 TI's standard catalog product
Enhanced Product TPS54310-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • TPS54372: 3-A Active Bus Termination/ DDR Memory DC/DC Converter
  • TPS54610-Q1: Automotive Catalog 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs
  • TPS51100: 3A Source/Sink DDR terminator Regulator

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous
    Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz,
    550 kHz, or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost
  • APPLICATIONS
    • Point of Load Regulation for High Performance
      DSPs, FPGAs, ASICs, and Microprocessors
    • Automotive Systems
      • Navigation Units
      • Entertainment Modules
      • Satellite Radio
    • Industrial High-Density Systems With Power
      Distributed at 5 V or 3.3 V

PowerPAD and SWIFT are trademarks of Texas Instruments.

Description

As members of the SWIFT family of dc/dc regulators, the TPS54310 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that provides high performance under transient conditions, an undervoltage-lockout circuit to prevent start up until the input voltage reaches 3 V, an internally and externally set slow-start circuit to limit in-rush currents, and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54310 device is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54310QPWPRQ1ACTIVE-40 to 1252.60 | 1kuHTSSOP (PWP) | 20 View 2000 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS54310QPWPRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54310QPWPRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54310-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54372 3-A Active Bus Termination/ DDR Memory DC/DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54610-Q1 Automotive Catalog 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54372-Q1 Automotive Catalog 3-A Output Tracking/Termination Sync PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2044B Quad Current-Limited Power Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS54310-Q1:

View All Tags

Other Support



Click Here