TPS54350 Status: ACTIVE

4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter


      
         
Alert me about changes<br/>to this product

See Also

  • TPS54550 - 6A pin compatible version of the TPS54350
  • TPS5430 - A simple 5.5 to 36V input non-synchronous buck converter in 8HSOIC
  • TPS62110 - 3.1 to 17V input 1.5A synchronous buck converter with two integrated MOSFET

View all related products

 TPS54350TPS54550 
Iout(Max)(A)3  6  
Vin(Min)(V)4.5  4.5  
Vin(Max)(V)20  20  
Vout(Min)(V)0.9  0.9  
Vout(Max)(V)12  12  
Iq(Typ)(mA)5  9  
Switching Frequency(Max)(kHz)700  700  
Switch Current Limit(Typ)(A)3.3  7.5  
TopologyBuck, Inverting Buck/Boost  Buck  
Operating Temp Range(Celsius)-40 to 150,-40 to 150)  -40 to 150  
Pin/Package16HTSSOP  16HTSSOP  
RatingCatalog  Catalog  
Duty Cycle(Max)(%)80  80  
Regulated Outputs(#)1  1  
Thermal Shutdownyes  yes  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS54350

Version Part Number Definition
Enhanced Product TPS54350-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54550: 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TPS54325: 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode
  • MC33063A: 1.5-A Peak Boost/Buck/Inverting Switching Regulator
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • TPS3809K33: 3-Pin Supply Voltage Supervisor

More Related Products

Product Information

Features

  • 100 m, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Uses External Lowside MOSFET or Diode
  • Output Voltage Adjustable Down to 0.891 V With 1% Accuracy
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency – Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin TSSOP PowerPAD™ Package
  • APPLICATIONS
    • Industrial & Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

PowerPAD and SWIFT are trademarks of Texas Instruments.

Description

The TPS54350 is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an optional low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter inductors and capacitors. The TPS54350 has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 4.5 V; an internal slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS54350 device is available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54350PWPACTIVE-40 to 1502.05 | 1kuHTSSOP (PWP) | 16 View 90 | TUBE Download CAD Format for this Symbol
TPS54350PWPG4ACTIVE-40 to 1502.05 | 1kuHTSSOP (PWP) | 16 View 90 | TUBE Download CAD Format for this Symbol
TPS54350PWPRACTIVE-40 to 1501.85 | 1kuHTSSOP (PWP) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS54350PWPRG4ACTIVE-40 to 1501.85 | 1kuHTSSOP (PWP) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54350PWP
EuropeCompel 160
TI Lead Time*: 20 WeeksTPS54350PWPG4
AsiaFarnell Asia 17
EuropeFarnell 5
TI Lead Time*: 20 WeeksTPS54350PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS54350PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54350PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54350PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54350PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54350PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54350 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   4.5 V     20 V
* Vin Max:   4.5 V     20 V
 Output
      Min       Max
* Vout:   0.9 V     12 V
* Iout Max:   0.0 A     3 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
3-A, 4.5 to 20Vin DC/DC Converter with Adjustable Output VoltageTPS54350EVM-235Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
TPS54550   4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   6A pin compatible version of the TPS54350  
TPS5430   5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   A simple 5.5 to 36V input non-synchronous buck converter in 8HSOIC  
TPS62110   Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   3.1 to 17V input 1.5A synchronous buck converter with two integrated MOSFET  
TPS5420   5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   2A pin compatible version of the TPS5430  
TPS40075   Wide Input Synchronous Buck Controller with Voltage Feed Forward   NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH)   4.5 to 28V DC/DC controller with external MOSFETs  
Customers Who Evaluated This Product Also Evaluated...
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TL780-05 3 Pin 1.5A Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS61010 Low Input Voltage Synchronous Boost Converter with Adjustable Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UC2846 Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here