|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD and SWIFT are trademarks of Texas Instruments. Description
The TPS5435x is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an optional low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches a preset value; an internal slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization. The TPS5435x devices are available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS54353PWP | ACTIVE | -40 to 85 | 2.05 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | ||
| TPS54353PWPG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | ||
| TPS54353PWPR | ACTIVE | -40 to 85 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| TPS54353PWPRG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:08 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTPS54353PWP | |||
| Americas | Arrow | 20 | |
| Rochester Electronics | 310 | ||
| Europe | Arrow Northern Europe | 90 | |
| Avnet-SILICA | 90 | ||
| Worldwide | DigiKey | 237 | |
| TI Lead Time*: 4 WeeksTPS54353PWPG4 | |||
| Europe | EBV Elektronik | 39 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS54353PWPR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS54353PWPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS54353PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54353PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54353PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54353PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS54353 
View Application Notes for Step-Down Regulators
| Name | Part # | Company | Tool / Software Type |
| 3-A, 4.5 to 20 Vin DC/DC Converter with Fixed 3.3V Output | TPS54356EVM-058 | Texas Instruments | Development Boards/EVMs |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54040 | 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54356 | 4.5V to 20, 3A Synchronous Step Down SWIFT™ Converter 3.3 Vout | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54354 | 4.5V to 20V, 3A Output Synchronous Step Down SWIFT™ Converter 1.8 Vout | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62402 | Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54355 | 4.5V to 20V, 3A Synchronous Step Down SWIFT™ Converter 2.5Vout | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54350 | 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2550 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS3809L30 | 3-Pin Supply Voltage Supervisor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number