TPS54356-EP Status: ACTIVE

Enhanced Product 4.5-V To 20-V Input, 3-A Output Synchronous Pwm Switches W/ Integrated Fet


      
         
Alert me about changes<br/>to this product

 TPS54354-EP TPS54356-EP
Vin(Min)(V)4.5  5.5  
Vin(Max)(V) 20  
Vout(Min)(V) 3.2  
Vout(Max)(V) 3.36  
Preset Vout(V)1.8   
Iq(Typ)(mA) 5  
Switching Frequency(Max)(kHz) 600  
Switch Current Limit(Typ)(A) 4.5  
TopologyBuck  Buck  
Operating Temp Range(Celsius)-55 to 125  -55 to 125  
Pin/Package16HTSSOP  16HTSSOP  
RatingHiRel Enhanced Product  HiRel Enhanced Product  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS54356-EP

Version Part Number Definition
Catalog TPS54356 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS54550: 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54325: 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode

More Related Products

Product Information

Features

  • 100-m, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Use External Low-Side MOSFET or Diode
  • Fixed-Output Versions - 1.2 V/1.5 V/1.8 V/ 2.5 V/3.3 V/5 V
  • Internally Compensated for Low Parts Count
  • Synchronize to External Clock
  • 180° Out-of-Phase Synchronization
  • Wide Pulse Width Modulation (PWM) Frequency - Fixed 250 kHz, 500 kHz, or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin PowerPAD™ Thin Shrink Small-Outline Package (TSSOP) (PWP)
  • APPLICATIONS
    • Industrial and Commercial Low-Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point-of-Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54356MPWPREPACTIVE-55 to 125V62/07616-05XE3.90 | 1kuHTSSOP (PWP) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/07616-05XEACTIVE-55 to 125 3.90 | 1kuHTSSOP (PWP) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54356MPWPREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/07616-05XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54356MPWPREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/07616-05XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54356-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54350-EP Enhanced Product 4.5-V To 20-V Input 3-A Output Synchronous Pwm Switcher W/Integrated Fet DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450-EP Enhanced Product 5-A, Wide Input Range, Step-Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54352 4.5V to 20V, 3A Synchronous Step Down SWIFT™ Converter 1.2 Vout DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here