TPS5450 Status: ACTIVE

5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS5410 TPS5420 TPS5430 TPS5450
Iout(Max)(A)1  2  3  5  
Vin(Min)(V)5.5  5.5  5.5  5.5  
Vin(Max)(V)36  36  36  36  
Vout(Min)(V)1.23  1.23  1.23  1.22  
Vout(Max)(V)31  31  31  31  
Iq(Typ)(mA)3  3  3  3  
Switching Frequency(Max)(kHz)   500  
Switching Frequency(Typ)(kHz)500  500  500   
Switch Current Limit(Typ)(A)1.2  3  4  6  
TopologyBuck  Buck  Buck, Inverting Buck/Boost  Buck  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package8SOIC  8SOIC  8SO PowerPAD  8SO PowerPAD  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)87.5  87  87  89  
Regulated Outputs(#)1  1  1  1  
Thermal ShutdownYes  Yes  Yes   
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of TPS5450

Version Part Number Definition
Automotive TPS5450-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS5450-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS5420: 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter
  • TPS5450-EP: Enhanced Product 5-A, Wide Input Range, Step-Down SWIFT(tm) Converter
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TLV431B: Low-Voltage Adjustable Precision Shunt Regulator
  • TPS40060: Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only

More Related Products

Product Information

Features

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by 110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500 kHz Switching Frequency for Small Filter Size
  • 18 µA Shut Down Supply Current
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection and Thermal Shutdown
  • -40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • High Density Point-of-Load Regulators
    • LCD Displays, Plasma Displays
    • Battery Chargers
    • 12-V/24-V Distributed Power Systems

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description

As a member of the SWIFT™ family of DC/DC regulators, the TPS5450 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS5450DDAACTIVE-40 to 1252.50 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5450DDAG4ACTIVE-40 to 1252.50 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
TPS5450DDARACTIVE-40 to 1252.25 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS5450DDARG4ACTIVE-40 to 1252.25 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS5450DDA
AmericasNewark 95
AsiaFarnell Asia 375
EuropeFarnell 367
TI Lead Time*: 20 WeeksTPS5450DDAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS5450DDAR
AmericasAvnet >1k
TI Lead Time*: 20 WeeksTPS5450DDARG4
AmericasAvnet >1k
AsiaFarnell Asia 6
EuropeFarnell 6
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5450DDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS5450DDARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5450 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   5.5 V     36 V
* Vin Max:   5.5 V     36 V
 Output
      Min       Max
* Vout:   1.22 V     31 V
* Iout Max:   0.0 A     5 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
5A SWIFT Evaluation ModuleTPS5450EVM-254Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450-EP Enhanced Product 5-A, Wide Input Range, Step-Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450-Q1 Automotive Catalog 5A, Wide Input Step Down SWIFT Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54350 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV431B Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS40060 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here