TPS54614-Q1 Status: ACTIVE

Automotive Catalog 3-V to 6-V Input 6-A Output Sync Buck PWM Switcher


      
         
Alert me about changes<br/>to this product

 TPS54614-Q1
Iout(Max)(A)6  
Vin(Min)(V)3  
Vin(Max)(V)6  
Preset Vout(V)1.8  
Iq(Typ)(mA)15  
Switching Frequency(Max)(kHz)700  
Switch Current Limit(Typ)(A)7.2  
TopologyBuck  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package28HTSSOP  
RatingAutomotive  
Duty Cycle(Max)(%)90  
 Samples
 Inventory

Other qualified versions of TPS54614-Q1

Version Part Number Definition
Catalog TPS54614 TI's standard catalog product
Enhanced Product TPS54614-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS54614: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.8V Output
  • TPS54314-EP: Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm Switcher W/Integrated Fets
  • TPS54110-Q1: Automotive Catalog Low Input Voltage 1.5A Step Down Converter with Adjustable Output Voltage
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output Voltage Devices With 1% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency - Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

Description

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615, and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54611-6 devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54614QPWPRQ1ACTIVE-40 to 1253.70 | 1kuHTSSOP (PWP) | 28 View 2000 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS54614QPWPRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54614QPWPRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54614-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54614 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.8V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54314-EP Enhanced Product 3-V To 6-V, 3-A Output Synchronous-Buck Pwm Switcher W/Integrated Fets DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54110-Q1 Automotive Catalog Low Input Voltage 1.5A Step Down Converter with Adjustable Output Voltage DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54314-Q1 Automotive Catalog 3-V to 6-V Input 3-A Output Synchronous-Buck PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54310-Q1 Automotive Catalog 3-V to 6-V Input 3-A Output Synchronous-Buck PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54613-Q1 Automotive Catalog 3-V to 6-V Input 6-A Output Sync Buck PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54010 2.2V-4.0V, 14A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54610-Q1 Automotive Catalog 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54973 3.3V Input, 9A Synchronous Buck Converter with Disabled Sinking During Start Up DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54314 Low Input Voltage 3A Synchronous Buck Converter with 1.8V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here