TPS54615-EP Status: ACTIVE

Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck Pwm Switcher W/Integr. Fets


      
         
Alert me about changes<br/>to this product

 TPS54615-EP
Iout(Max)(A)6  
Vin(Min)(V)3  
Vin(Max)(V)6  
Preset Vout(V)2.5  
Iq(Typ)(mA)9.8  
Switching Frequency(Max)(kHz)700  
Switch Current Limit(Typ)(A)10  
TopologyBuck  
Operating Temp Range(Celsius)-55 to 125  
Pin/Package28HTSSOP  
RatingHiRel Enhanced Product  
Duty Cycle(Max)(%)90  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS54615-EP

Version Part Number Definition
Automotive TPS54615-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TPS54615 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS54611: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 0.9V Output
  • TPS54613-EP: Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck Pwm Switcher W/Integr. Fets
  • TPS54310-EP: Enhanced Product 3 V To 5 V Input, 3 A Output Synchronous Buck PWM Switcher With Integrated FETs

More Related Products

Product Information

Features

  • Controlled Baseline
    – One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree (1)
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output Voltage Devices With 1% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency – Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

      (1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615, and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54611-6 devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54615MPWPREPACTIVE-55 to 125V62/05620-05XE7.33 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/05620-05XEACTIVE-55 to 125 7.33 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54615MPWPREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/05620-05XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54615MPWPREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/05620-05XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54615-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54611 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 0.9V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54613-EP Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck Pwm Switcher W/Integr. Fets DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54310-EP Enhanced Product 3 V To 5 V Input, 3 A Output Synchronous Buck PWM Switcher With Integrated FETs DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54680-EP Enhanced Product Tracking Synchronous Buck Pwm Switcher DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450-EP Enhanced Product 5-A, Wide Input Range, Step-Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54610-EP Enhanced Product 3-V To 6-V Input, 6-A Output Synchronous Buck Pwm Switcher W/ Integr. Fets DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54350-EP Enhanced Product 4.5-V To 20-V Input 3-A Output Synchronous Pwm Switcher W/Integrated Fet DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430-EP Enhanced Product 5.5V to 36V, 3A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54880 5V Input 8A Synchronous Buck Converter with Sequencing DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here