TPS54672 Status: ACTIVE

6-A Active Bus Termination/ DDR Memory SWIFT™ Converter


      
         
Alert me about changes<br/>to this product

 TPS54372 TPS54672TPS54872 TPS54972 
Iout(Max)(A)3  6  8  9  
Vin(Min)(V)3  3  4  3  
Vin(Max)(V)6  6  6  4  
Vout(Min)(V)0.2  0.2  0.2  0.2  
Vout(Max)(V)4.5  4.5  3.3  2.5  
Iq(Typ)(mA)6.2  11  11  11  
Switching Frequency(Max)(kHz)700  700  700  700  
Switch Current Limit(Typ)(A)4  7  9  11  
TopologyBuck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20HTSSOP  28HTSSOP  28HTSSOP  28HTSSOP  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)90  90  90  90  
Regulated Outputs(#)1  1  1  1  
Thermal Shutdownyes  yes  yes  yes  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54610: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • TPS62290: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS2052B: Current-Limited, Power-Distribution Switches
  • TPS3809K33: 3-Pin Supply Voltage Supervisor
  • TPS51200: Sink/Source DDR Termination Regulator

More Related Products

Product Information

Features

  • Tracks Externally Applied Reference Voltage
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • 6% to 90% VIN Output Tracking Range
  • PWM Frequency Range: Fixed 350 kHz or Adjustable 280 to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and STL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

PowerPAD and SWIFT are trademarks of Texas Instruments.

Description

As a member of the SWIFT™ family of dc/dc regulators, the TPS54672 active bus termination synchronous PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; a slow-start control to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54672 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54672PWPACTIVE-40 to 853.55 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS54672PWPG4ACTIVE-40 to 853.55 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS54672PWPRACTIVE-40 to 853.20 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS54672PWPRG4ACTIVE-40 to 853.20 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS54672PWP
AmericasArrow 67
TI Lead Time*: 20 WeeksTPS54672PWPG4
AmericasAvnet 100
TI Lead Time*: 20 WeeksTPS54672PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS54672PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54672PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54672PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54672PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54672PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS54672 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

More Literature

View More Literature for Step-Down Regulators

Tools & Software

NamePart # Company Tool / Software Type
6-A Active Bus Termination/DDR Memory DC/DC ConverterTPS54672EVM-222Texas InstrumentsDevelopment Boards/EVMs
XILINXPWR-082 Power Management Evaluation Module for Xilinx FPGAsXILINXPWR-082Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS2228 1A Dual-Slot CardBay PC Card Power Switch w/Serial Interface PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX TI customers also evaluated this product.
TPS79401 Single Output LDO, 250mA, Adj.(1.22 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79933 Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51218 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
LP2985-33 Single Output LDO, 150mA, Fixed(3.3V), 1.5% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here