30-m MOSFET Switches for High Efficiency at 8-A Continuous Output Source or Sink Current
6% to 90% VI Output Tracking Range
Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
Load Protected by Peak Current Limit and Thermal Shutdown
Integrated Solution Reduces Board Area and Total Cost
APPLICATIONS
DDR Memory Termination Voltage
Active Termination of GTL and SSTL High-Speed Logic Families
DAC Controlled High Current Output Stage
Precision Point of Load Power Supply
PowerPAD and SWIFT are trademarks of Texas Instruments.
Description
As a member of the SWIFT family of dc/dc regulators, the TPS54872 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.8 V; an internally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.
The TPS54872 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:11 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.