|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
As a member of the SWIFT family of dc/dc regulators, the TPS54972 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.0 V; an internally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions. The TPS54972 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS54972PWP | ACTIVE | -40 to 85 | 4.05 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | ||
| TPS54972PWPG4 | ACTIVE | -40 to 85 | 4.05 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | ||
| TPS54972PWPR | ACTIVE | -40 to 85 | 3.65 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | Purchase Samples | |
| TPS54972PWPRG4 | ACTIVE | -40 to 85 | 3.65 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:12 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS54972PWP | |||
| Asia | Farnell Asia | 17 | |
| Europe | Farnell | 17 | |
| TI Lead Time*: 20 WeeksTPS54972PWPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS54972PWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS54972PWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS54972PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54972PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54972PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS54972PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS54972 
View Application Notes for Step-Down Regulators
| Name | Part # | Company | Tool / Software Type |
| 9-A Active Bus Termination/DDR Memory DC/DC Converter | TPS54972EVM-222 | Texas Instruments | Development Boards/EVMs |
| XILINXPWR-082 Power Management Evaluation Module for Xilinx FPGAs | XILINXPWR-082 | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS54910 | 3V to 4V, 9A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54372 | 3-A Active Bus Termination/ DDR Memory DC/DC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2041B | Single-Channel Current-Limited Power Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2216 | 1A Dual-Slot PC Card Power Switch w/ Serial Interface | PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX | TI customers also evaluated this product. |
| TPS65020 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS61041 | 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number