A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS56221
- 4.5-V to 14-V Input Voltage Range
- Incorporates Power Block Technology
- Up to 25-A Output Current
- Fixed-Frequency Options of 300 kHz, 500 kHz,
and 1 MHz - High-Side and Low-Side MOSFET RDS(on) Sensing
- Programmable Soft-Start
- 600-mV Reference Voltage With 1% Accuracy
- Voltage Mode Control with Feed-Forward
- Supports Prebiased Output
- Thermal Shutdown
- 22-Pin 5-mm × 6-mm PQFN PowerPAD™ Package
- For SWIFT Power Products Documentation,
see http://www.ti.com/swift
The TPS56221 device is a high-efficiency and high-current synchronous buck converter designed to operate from a supply from 4.5 V to 14 V. The device can produce an output voltage as low as 0.6 V at loads up to 25 A. Integrated NexFET™ Power MOSFETs provide a small footprint and ease of use.
The device implements a voltage-mode control with voltage feed-forward compensation that responds instantly to input voltage change.
The TPS56221 is available in a thermally enhanced 22-pin PQFN (DQP) PowerPAD package.
The device offers design flexibility with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation. OCP levels are programmed by a single external resistor connected from the ILIM pin to the circuit ground. During the initial power-on sequence, the device enters a calibration cycle, measures the voltage at the ILIM pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. It then enters a shutdown/restart cycle until the fault is removed.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS56221 4.5-V to 14-V Input, High-Current, Synchronous Buck SWIFT™ Converter datasheet (Rev. D) | PDF | HTML | 09 Feb 2016 |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
EVM User's guide | TPS56221 Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 30 Jul 2021 | |
Application note | Calculating Efficiency (Rev. A) | 06 Mar 2020 | ||
Selection guide | SWIFT DC/DC Converters Selector Guide (Rev. G) | 06 Feb 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Analysis and Design of Input Filter for DC-DC Circuit | 27 Nov 2017 | ||
Application note | Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co | 11 Jul 2014 | ||
Application note | PowerStack™ Packaging Technology Overview | 18 Jul 2011 | ||
Application note | Understanding Thermal Dissipation and Design of a Heatsink | 04 May 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS56221EVM-579 — Evaluation Module for TPS56221 High Current (25A) Synchronous Step-Down SWIFT™ Converter
TPS56121/221 Unencrypted PSpice Average Model Package (Rev. A)
TPS56221 TINA-TI Average Reference Design
TPS56221 TINA-TI Start-Up Reference Design
TPS56221 TINA-TI Steady-State Reference Design
TPS56221 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP7047 — High performance buck converter with VID interface to supply TI TMS320 TCI6634
Package | Pins | Download |
---|---|---|
LSON-CLIP (DQP) | 22 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.