TPS60151 Status: ACTIVE

140mA, 5V Charge Pump in 2x2 QFN


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS60150 TPS60151
Iout(Max)(A)0.14  0.14  
Iq(Typ)(mA)0.09  0.09  
Vin(Min)(V)2.7  2.7  
Vin(Max)(V)5.5  5.5  
Vout(Min)(V)5  5  
Vout(Max)(V)5  5  
Preset Vout(V)5  5  
Switching Frequency(Max)(kHz)1500  1500  
Efficiency(Typ)(%)70  70  
TopologyBoost  Boost  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package6SON  6SON  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS60150: 140mA, 5V Charge Pump in 2x2 SON
  • TPS61093: Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation
  • TPS62233: 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package
  • TPS61166: White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode

Product Information

Features

  • 2.7V to 5.5V Input Voltage Range
  • Fixed Output Voltage of 5.0V
  • Output Reverse Current Protection
  • X2 Charge Pump
  • 1.5 MHz Switching Frequency
  • Maximum Output Current : 140mA
  • 2X2 QFN With 0.8mm Height
  • Typical 90µA Quiescent Current at no Load Condition (Skip mode)
  • Hardware En/Disable Function
  • Built-in Soft Start
  • Built-in Under Voltage Lock Out Protection
  • Thermal and Over Current Protection
  • APPLICATIONS
    • USB OTG
    • HDMI
    • Portable Communication Devices
    • Personal Digital Assistance
    • PCMCIA Cards
    • Cellular Phones
    • Handheld Meters

View All Features in Datasheet

Description

The TPS60151 is a switched capacitor voltage converter which produces a regulated, low noise, and low-ripple output voltage (5V) from an unregulated input voltage. It maintains 5V regulation even when VIN is greater than 5V.

The 5V output can supply a minimum of 140mA current with a small 2X2 QFN package.

TPS60151 operates in skip mode when the load current falls below 8mA under typical condition. In skip mode operation, quiescent current is reduced to 90µA.

Only 3 external capacitors are needed to generate the output voltage, thereby saving PCB space.

Inrush current is limited by the soft start function during power on and power transient states.

The TPS60151 has built-in current limit and output reverse current protection that are ideal for HDMI, USB OTG and other battery powered applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS60151DRVRACTIVE-40 to 850.55 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS60151DRVTACTIVE-40 to 850.65 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS60151DRVR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS60151DRVT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS60151DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS60151DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS60151 Help

Datasheet

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS60150 140mA, 5V Charge Pump in 2x2 SON INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPS61093 Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS62233 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61166 White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here