TPS60230 Status: ACTIVE

5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN


      
         
Alert me about changes<br/>to this product

 TPS60230TPS60231 
Iout(Max)(A)0.125  0.075  
Iq(Typ)(mA)0.16  0.2  
Vin(Min)(V)2.7  2.7  
Vin(Max)(V)6.5  6.5  
Preset Vout(V)5.5  5.5  
Switching Frequency(Max)(kHz)1250  1250  
Efficiency(Typ)(%)90  90  
TopologyBoost  Boost  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package16QFN  16QFN  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS60231: 3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN

Product Information

Features

  • Regulated Output Current With 0.3% Matching Over Temperature
  • Drives up to 5 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm × 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Key Backlight

Description

The TPS60230 charge pump is optimized for white LED supplies in backlit color display applications. The device provides a constant current, set by an external resistor, for each LED. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or Alkaline battery cells. The TPS60230 provides up to 25 mA per LED, for a total of 125 mA, for input voltages ranging from 3.1 V to 6.5 V. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combi- nation with very low dropout current sources. Additionally, the current controlled charge pump ensures low input current ripple and EMI.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS60230RGTRACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS60230RGTRG4ACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS60230RGTTACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
TPS60230RGTTG4ACTIVE-40 to 850.55 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS60230RGTR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS60230RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS60230RGTT
AmericasRochester Electronics >1k
WorldwideDigiKey 67
TI Lead Time*: 16 WeeksTPS60230RGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS60230RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60230RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60230RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60230RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS60230 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS60230EVM-047 EvaluationTPS60230EVM-047Texas InstrumentsDevelopment Boards/EVMs
TPS60231 Evaluation ModuleTPS60231EVM-047Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS60231 3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here