TPS60231 Status: ACTIVE

3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN


      
         
Alert me about changes<br/>to this product

 TPS60230 TPS60231
Iout(Max)(A)0.125  0.075  
Iq(Typ)(mA)0.16  0.2  
Vin(Min)(V)2.7  2.7  
Vin(Max)(V)6.5  6.5  
Preset Vout(V)5.5  5.5  
Switching Frequency(Max)(kHz)1250  1250  
Efficiency(Typ)(%)90  90  
TopologyBoost  Boost  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package16QFN  16QFN  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS60151: 140mA, 5V Charge Pump in 2x2 QFN
  • TPS60230: 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN
  • TPS60150: 140mA, 5V Charge Pump in 2x2 SON

Product Information

Features

  • Regulated Output Current With 0.4% Matching
  • Drives up to 3 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm x 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Keypad Backlight

Description

The TPS60231 charge pump is optimized for white LED supplies in color display backlight applications. The device provides a constant current for each LED, which the initial value can be set by an external resistor. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or alkaline battery cells. Over an input voltage range from 3.1 V to 6.5 V, the device provides a high output current of up to 25 mA per LED with a total of 75 mA. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combination with very low dropout current sources. In addition, the current controlled charge pump ensures low input current ripple and EMI.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS60231RGTRACTIVE-40 to 850.40 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS60231RGTRG4ACTIVE-40 to 850.40 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS60231RGTTACTIVE-40 to 850.44 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS60231RGTTG4ACTIVE-40 to 850.44 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS60231RGTR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS60231RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS60231RGTT
AmericasArrow 250
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS60231RGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS60231RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60231RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60231RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS60231RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS60231 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS60231 Evaluation ModuleTPS60231EVM-047Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS60151 140mA, 5V Charge Pump in 2x2 QFN INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPS60230 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPS60150 140mA, 5V Charge Pump in 2x2 SON INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here