TPS60250 Status: ACTIVE

High Efficiency Charge Pump for 7 WLEDs with I2C Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS60250TPS60251 TPS60252 TPS60255 
TopologyBoost  Boost  Boost  Boost  
TypeCapacitive  Capacitive  Capacitive  Capacitive  
Vin(Min)(V)3  3  3  2.7  
Vin(Max)(V)6  6  6  6  
Output Voltage(Max)(V)6.5  6.5  6.5  6.6  
Switching Frequency(Max)(kHz)750  750  750  750  
LED(#)4+2+1  4+2+1  4+2+1  4+2+1  
LED ConfigurationParallel  Parallel  Parallel  Parallel  
Peak Efficiency(%)93  93  93  93  
Iq(Typ)(mA)0.068  0.068  0.068  0.068  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package16QFN  24QFN  16QFN  16QFN  
Iout(Max)(A)0.23  0.23  0.23  0.23  
I2C Address1110111  1110111  1110110  EasyScale(TM)  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS60255: 7-Channel, High Efficiency 175-mA Charge Pump for White LED Backlight
  • TPS60251: High Efficiency Charge Pump for 7 WLEDs with I2C Interface
  • TPS61500: High Brightness LED Driver with Integrated 3-A, 40-V Power Switch
  • TPS73601: Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection

More Related Products

Product Information

Features

  • 3.0 V to 6.0 V Input Voltage Range
  • ×1 and ×1.5 Charge Pump
  • Fully Programmable Current with I2C
    • 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
    • 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
  • 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
  • 750 kHz Charge Pump Frequency
  • Continuous 230mA Maximum Output Current
  • Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
  • Built-in Soft Start and Current Limit
  • Open Lamp Detection
  • 16-Pin 3mm x 3mm QFN
  • TPS60250 (I2C Slave Address: 1110111)
  • TPS60252 (I2C Slave Address: 1110110)
  • APPLICATIONS
    • Cellular Phones
    • PDA, PMP, GPS (Up To 4 Inch LCD Display)
    • Multidisplay Handheld Devices

Description

The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.

Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS60250RTERACTIVE-40 to 851.40 | 1kuQFN (RTE) | 16 3000 | LARGE T&R Download CAD Format for this Symbol
TPS60250RTERG4ACTIVE-40 to 851.40 | 1kuQFN (RTE) | 16 3000 | LARGE T&R Download CAD Format for this Symbol
TPS60250RTETACTIVE-40 to 851.55 | 1kuQFN (RTE) | 16 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS60250RTETG4ACTIVE-40 to 851.55 | 1kuQFN (RTE) | 16 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS60250RTER
EuropeCompel 10
WorldwideDigiKey >1k
Mouser Electronics 418
TI Lead Time*: 20 WeeksTPS60250RTERG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS60250RTET
AmericasNewark 200
Rochester Electronics 250
AsiaFarnell Asia 250
EuropeFarnell 250
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 20 WeeksTPS60250RTETG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS60250RTER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS60250RTERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS60250RTET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS60250RTETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS60250 Help

Datasheet

Application Notes

View Application Notes for White LED Drivers

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS60250 Evaluation ModuleTPS60250EVM-185Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS60255 7-Channel, High Efficiency 175-mA Charge Pump for White LED Backlight LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS60251 High Efficiency Charge Pump for 7 WLEDs with I2C Interface LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS60252 High Efficiency Charge Pump for 7 WLEDs with I2C Interface LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here