|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS60255 is a high-efficiency, constant frequency charge pump DC/DC converter that uses 1× and 1.5× conversion to maximize efficiency for the input voltage range. By using adaptive 1×/1.5× charge-pump modes and very low dropout current regulators, the TPS60255 achieves high efficiency for the entire one-cell lithium battery range. The protection features include soft start, over-current limit, thermal shut down, and over-voltage detection. The device automatically detects and removes unused current sinks from the control loop. This device drives six 25 mA current sinks and one 80 mA current sink. These current regulators are programmed by three independent brightness registers and five ON/OFF bits using a single-wire interface (EasyScale™). This offers flexible applications for a variety of lighting control in portable devices. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS60255RTER | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RTE) | 16 | 3000 | LARGE T&R | |
| TPS60255RTERG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RTE) | 16 | 3000 | LARGE T&R | |
| TPS60255RTET | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RTE) | 16 | 250 | SMALL T&R | Purchase Samples |
| TPS60255RTETG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RTE) | 16 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TPS60255RTER | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| Mouser Electronics | >1k | |||||
| TPS60255RTERG4 | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TPS60255RTET | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 250 | |||
| Avnet | 250 | |||||
| DigiKey | Available | |||||
| Mouser Electronics | 250 | |||||
| TPS60255RTETG4 | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS60255RTER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS60255RTERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS60255RTET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS60255RTETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS60255 
View Application Notes for White LED Drivers
| Name | Part # | Company | Tool / Software Type |
| TPS60255EVM-262 Evaluation Module | TPS60255EVM-262 | Texas Instruments | Development Boards/EVMs |
| TPS60255 EVM Software | TPS60255EVM-SW | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS60252 | High Efficiency Charge Pump for 7 WLEDs with I2C Interface | TI customers also evaluated this product. | |
| TPS61500 | High Brightness LED Driver with Integrated 3-A, 40-V Power Switch | TI customers also evaluated this product. | |
| TPS61180 | 1.5A White LED Driver for Notebooks | TI customers also evaluated this product. | |
| TPS61050 | 1.2A High Power White LED Driver with I2C Compatible Interface | TI customers also evaluated this product. | |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | TI customers also evaluated this product. | |
| TPS61055 | 500mA High Power White LED Driver with standard Logic Interface | TI customers also evaluated this product. | |
| TPS61195 | 96 LED, 8-Channel White LED Driver for LCD Backlight with SMBus Interface | TI customers also evaluated this product. | |
| TPS61150A | Dual Output Boost WLED Driver Using Single Inductor | TI customers also evaluated this product. | |
| BQ20Z90-V150 | SBS v1.1 Compliant Gas Gauge for Use With the bq29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS2080 | 0.7A, 2.7 to 5.5V Dual (2 Input/ 2 Output) High-Side MOSFET Switch IC, Fault Reporting, 2 Act-Hi En | POWER MUXES AND CURRENT LIMITED SWITCHES-CURRENT LIMITED SWITCHES | TI customers also evaluated this product. |
| BQ20Z70-V150 | SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS5120 | Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS2552-1 | Adjustable, Active Low, Latch-off, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS65056 | 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS40077 | High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ29410 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.35V) | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TPS63002 | 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number