|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS6030x step-up, regulated charge pumps generate a 3-V ±4% or 3.3-V ±4% output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery). Only five small 1-uF ceramic capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3x or 4x conversion mode. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS60301DGS | ACTIVE | -40 to 85 | 1.25 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS60301DGSG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS60301DGSR | ACTIVE | -40 to 85 | 1.25 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
| TPS60301DGSRG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTPS60301DGS | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Arrow Northern Europe | 240 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS60301DGSG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS60301DGSR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 4 WeeksTPS60301DGSRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS60301DGS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60301DGSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60301DGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60301DGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS60301 
| Description | Part # | Company |
| Boost: High Efficiency Charge Pump | TPS60302EVM-170 | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS60300 | Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS60302 | Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number