|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TPS6031X step-up, regulated charge pumps generate a 3-V ±4% or 3.3-V ±4% output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery). Only five small 1-uF ceramic capacitors are required to build a complete high-efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3x or 4x conversion mode. Output 1 (OUT1) can deliver a maximum of 40 mA, from a 1-V input, with output 2 (OUT2) not loaded. OUT2 can deliver a maximum of 20 mA, from a 1-V input, with OUT1 not loaded. Both outputs can be loaded at the same time, but the total output current of the first voltage doubler must not exceed 40 mA. For example, the load at OUT1 is 20 mA and the load at output 2 is 10 mA. In snooze mode, the devices operate with a typical operating current of 2 uA, while the output voltage is maintained at 3.3 V ±10% or 3 V ±10%, respectively. This is lower than the self-discharge current of most batteries. Load current in snooze mode is limited to 2 mA. If the load current increases above 2 mA, the output voltage drops further and the devices automatically exits the snooze mode and operate in normal mode to regulate to the nominal output voltage with higher output currents. The device is set into the snooze mode by taking the SNOOZE\ pin low, and is set into normal operating mode by taking the SNOOZE\ pin high. A power-good function supervises the output voltage of OUT2 and can be used for power up and power down sequencing. Power-good (PG) is offered as either open-drain or push-pull output. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS60310DGS | ACTIVE | 1.35 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS60310DGSG4 | ACTIVE | 1.35 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS60310DGSR | ACTIVE | 1.35 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
| TPS60310DGSRG4 | ACTIVE | 1.35 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TPS60310DGS | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | Americas | Arrow | 35 | |||
| DigiKey | Available | |||||
| Mouser Electronics | 79 | |||||
| Rochester Electronics | 660 | |||||
| Asia | WPI | 82 | ||||
| Europe | Avnet-SILICA | 60 | ||||
| EBV Elektronik | 43 | |||||
| TPS60310DGSG4 | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | Americas | DigiKey | Available | |||
| TPS60310DGSR | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Americas | DigiKey | 184 | |||
| TPS60310DGSRG4 | As of 8:38 AM GMT, 03 Jul 2009 | As of 8:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS60310DGS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60310DGSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60310DGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS60310DGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS60310 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS76912 | Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| DCP020505 | Miniature, 2W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| TPS61029 | Adjustable, 1.8-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61025 | 3.3-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| UCC27424 | Dual 4A MOSFET Driver | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TPS61020 | Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61027 | 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| MSP430 Ultra Low Power Microcontrollers | |||

No Tags are Available for this Part Number