Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage
Device Quiescent Current: 25 µA (Typ)
Input Voltage Range: 0.9 V to 6.5 V
Fixed and Adjustable Output Voltage Options Up to 5.5 V
Power Save Mode for Improved Efficiency at Low Output Power
Low Battery Comparator
Low EMI-Converter (Integrated Antiringing Switch)
Load Disconnect During Shutdown
Over-Temperature Protection
Small 3 mm × 3 mm QFN-10 Package
APPLICATIONS
All One-Cell, Two-Cell and Three-Cell Alkaline, NiCd or NiMH or Single-Cell Li Battery Powered Products
Portable Audio Players
PDAs
Cellular Phones
Personal Medical Products
Camera White LED Flash Light
PowerPAD is a trademark of Texas Instruments.
Description
The TPS6102x devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline, and discharge it down to 0.9 V. It can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:11 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.