|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS6102x devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline, and discharge it down to 0.9 V. It can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA or 1800mA depending on the device version. The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin QFN PowerPAD package measuring 3 mm x 3 mm (DRC). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS61027DRCR | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TPS61027DRCRG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TPS61027DRCRSY | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:02 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS61027DRCR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 25 | |
| Europe | Compel | 50 | |
| Farnell | 25 | ||
| Worldwide | Mouser Electronics | 581 | |
| TI Lead Time*: 20 WeeksTPS61027DRCRG4 | |||
| Worldwide | Mouser Electronics | 227 | |
| TI Lead Time*: 20 WeeksTPS61027DRCRSY | |||
| Americas | Rochester Electronics | 674 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61027DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61027DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61027DRCRSY | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61027 
| Name | Part # | Company | Tool / Software Type |
| TPS61020 Evaluation Module | TPS61020EVM-025 | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61026 | 5.0-V Output, 1.8-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61020 | Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61240 | 5V, 400mA, 4MHz Step-Up DC/DC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61241 | 5V, 500mA, 4MHz Step-Up DC/DC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number