|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline, NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 16-pin QFN package measuring 4 mm x 4 mm (RSA) or in a 16-pin TSSOP PowerPAD package (PWP). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS61031PWP | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | Purchase Samples | |
| TPS61031PWPG4 | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | Purchase Samples | |
| TPS61031PWPR | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | ||
| TPS61031PWPRG4 | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | ||
| TPS61031RSAR | ACTIVE | -40 to 85 | 2.75 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | ||
| TPS61031RSARG4 | ACTIVE | -40 to 85 | 2.75 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekTPS61031PWP | |||
| Americas | Avnet | 47 | |
| Rochester Electronics | 968 | ||
| Asia | WPI | 90 | |
| Europe | Avnet-SILICA | 180 | |
| Compel | 18 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS61031PWPG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 20 | ||
| TI Lead Time*: 8 WeeksTPS61031PWPR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 8 WeeksTPS61031PWPRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS61031RSAR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 1 WeekTPS61031RSARG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61031PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61031PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61031PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61031PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61031RSAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61031RSARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61031 
| Name | Part # | Company | Tool / Software Type |
| TPS61030 Evaluation Module | TPS61030EVM-208 | Texas Instruments | Development Boards/EVMs |
| TPS61030 Evaluation Module (QFN Package) | TPS61030EVM-029 | Texas Instruments | Development Boards/EVMs |
| TPS61031 Evaluation Module | TPS61031EVM-208 | Texas Instruments | Development Boards/EVMs |
| TPS61032 Evaluation Module | TPS61032EVM-208 | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61030 | Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF02 | +5V Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24103A | Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40211 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number