TPS61041-Q1 Status: ACTIVE

Automotive Catalog Low Power DC/DC Boost Conveter


      
         
Alert me about changes<br/>to this product

 TPS61041-Q1
TopologyBoost  
TypeInductive  
Vin(Min)(V)1.8  
Vin(Max)(V)6  
Switch Current Limit(Typ)(A)0.25  
Output Voltage(Max)(V)28  
Switching Frequency(Max)(kHz)1000  
LED(#)4  
LED ConfigurationSeries  
Peak Efficiency(%)85  
Iq(Typ)(mA)0.028  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package5SOT-23  
Iout(Max)(A)0.05  
 Samples
 Inventory

Other qualified versions of TPS61041-Q1

Version Part Number Definition
Catalog TPS61041 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • TPS61041: 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • TPS61161A: White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series

More Related Products

Product Information

Features

  • Qualified For Automotive Application
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040) and 250-mA (TPS61041) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-A Typical No Load Quiescent Current
  • 1-A Typical Shutdown Current
  • Internal Softstart
  • Available in a Tiny 5-Pin SOT23 Package
  • APPLICATIONS
    • LCD Bias Supply
    • White-LED Supply for LCD Backlights
    • Digital Still Camera
    • PDAs, Organizers, and Handheld PCs
    • Cellular Phones
    • Internet Audio Player
    • Standard 3.3 V/5 V to 12 V Conversion

Description

The TPS61040/41 is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LEd backlight supplies. The device is ideal to generate output voltages up to 28 V from a dual cell NiMH/NiCd or a single cell Li-Ion battery. The part can also be used to generate standard 3.3 V/5 V to 12-V power conversions.

The TPS61040/41 operates with a switching frequency up to 1 MHz. This allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the tiny SOT23 package, the TPS61040/41 gives a small overall solution size. The TPS61040 has an internal 400-mA switch current limit, while the TPS61041 has a 250-mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS61041QDBVRQ1ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS61041QDBVRQ1
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 585
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61041QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61041-Q1 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61040-Q1 Automotive Catalog Low Power DC/DC Boost Converter LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS61041-Q1:

View All Tags

Other Support



Click Here