TPS61042 Status: ACTIVE

30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS61040 TPS61041 TPS61042TPS61043 TPS61045 
TopologyBoost  Boost  Boost  Boost  Boost  
TypeInductive  Inductive  Inductive  Inductive  Inductive  
Vin(Min)(V)1.8  1.8  1.8  1.8  1.8  
Vin(Max)(V)6  6  6  6  6  
Switch Current Limit(Typ)(A)0.4  0.25  0.5  0.5  0.45  
Output Voltage(Max)(V)28  28  28  16.9  28  
Switching Frequency(Max)(kHz)1000  1000  1000  1000  1000  
LED(#)6  4  6  4  1 OLED or 6  
LED ConfigurationSeries  Series  Series  Series  Series  
Over-Voltage Protection(Min)(V)  28  17   
Peak Efficiency(%)86  85  85  85   
Iq(Typ)(mA)0.028  0.028  0.038  0.038  0.04  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package5SOT-23, 6SON  5SOT-23, 6SON  8SON  8SON  8SON  
Iout(Max)(A)0.09  0.05  0.03  0.03  0.02  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61041: 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • TPS61043: TPS61043: Constant Current LED Driver
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TL4242: Adjustable LED Driver
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Current Source With Overvoltage Protection
  • Input Voltage Range . . 1.8 V to 6 V
  • Internal 30 V Switch
  • Up to 85% Efficiency
  • Precise Brightness Control Using PWM Signal or Analog Signal
  • Switching Frequency . . Up to 1 MHz
  • Internal Power MOSFET Switch . . 500 mA
  • Operates With Small Output Capacitors Down to 100 nF
  • Disconnects LEDs During Shutdown
  • No Load Quiescent Current . . 38 µA Typ
  • Shutdown Current . . 0.1 µA Typ
  • Available in a Small 3 mm × 3 mm QFN Package
  • APPLICATIONS
    • White LED Supply for Backlight/Sidelight Displays
      • PDA, Pocket PC, Smart Phones
      • Handheld Devices
      • Cellular Phones

Description

The TPS61042 is a high frequency boost converter with constant current output that drives white LEDs or similar. The LED current is set with the external sense resistor (RS) and is directly regulated by the feedback pin (FB) that regulates the voltage across the sense resistor RS to 252 mV (typ). To control LED brightness, the LED current can be pulsed by applying a PWM (pulse width modulated) signal with a frequency range of 100 Hz to 50 kHz to the control pin (CTRL). To allow higher flexibility, the device can be configured where the brightness can be controlled by an analog signal as well. To avoid possible leakage currents through the LEDs during shutdown, the control pin (CTRL) disables the device and disconnects the LEDs from ground.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS61042DRBRACTIVE-40 to 850.75 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS61042DRBRG4ACTIVE-40 to 850.75 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS61042DRBTACTIVE 0.85 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS61042DRBTG4ACTIVE 0.85 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS61042DRBR
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell 34
WorldwideMouser Electronics 111
TI Lead Time*: 16 WeeksTPS61042DRBRG4
AsiaFarnell Asia 164
WPI 370
EuropeFarnell 128
TI Lead Time*: 16 WeeksTPS61042DRBT
AmericasArrow 1k
Rochester Electronics >1k
EuropeCompel 86
WorldwideMouser Electronics 60
TI Lead Time*: 16 WeeksTPS61042DRBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61042DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61042DRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61042DRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61042DRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61042 Help

Datasheet

Application Notes

View Application Notes for White LED Drivers

User Guides

White Papers

Tools & Software

NamePart # Company Tool / Software Type
TPS61042 EVM for Constant-Current White LED Supply w/ PWM Brightness CtrlTPS61042EVM-226Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61043 TPS61043: Constant Current LED Driver LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61045 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS65131 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here