TPS61052 Status: ACTIVE

1.2A High Power White LED Driver with I2C Compatible Interface


      
         
Alert me about changes<br/>to this product

 TPS61050 TPS61052TPS61054 TPS61055 TPS61058 TPS61059 
TopologyBoost  Boost  Boost  Boost  Boost  Boost  
TypeInductive  Inductive  Inductive  Inductive  Inductive  Inductive  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.7  2.7  
Vin(Max)(V)6  6  6  6  5.5  5.5  
Switch Current Limit(Typ)(A)1.5  1.5  1.5  1.0  1.1  1.5  
Output Voltage(Max)(V)5.25  5.25  5  5  5.5  5.5  
Switching Frequency(Max)(kHz)2000  2000  2000  2000  650  650  
LED(#)1  1  1  1  1  1  
LED ConfigurationSeries  Series  Series  Series  Series  Series  
Over-Voltage Protection(Min)(V)5.7  5.8  5.7  5.7  6.1 to 5.9  6.1 to 5.9  
Peak Efficiency(%)96  96  96  96  80  80  
Iq(Typ)(mA)8.5  8.5  8.5  8.5  5.5  5.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package10SON, 12DSBGA  10SON, 12DSBGA  10SON, 12DSBGA  10SON, 12DSBGA  10SON  10SON  
Iout(Max)(A)1.2  1.2  1.2  1.2  0.5  0.8  
Regulated Outputs(#)    1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61180: 1.5A White LED Driver for Notebooks
  • TPS61050: 1.2A High Power White LED Driver with I2C Compatible Interface
  • TPS61054: 700mA High Power White LED Driver with standard Logic Interface

More Related Products

Product Information

Features

  • Four Operational Modes
    • Torch and Flash up to ILED = 1200 mA
    • Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
    • Shutdown: 0.3 µA (typ)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • I2C-Compatible Interface up to 400 kbps
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input (TPS61050)
  • Hardware Voltage Mode Selection Input (TPS61052)
  • Integrated ADC for LED VF Monitoring
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection
  • Available in a 12-Pin NanoFree™ (CSP) and 10-Pin QFN Packaging
  • APPLICATIONS
    • Camera White LED Torch/Flash for Cell Phones, Smart-Phones and PDAs
    • Audio Amplifier Power Supply

NanoFree, PowerPAD are trademarks of Texas Instruments.

Description

The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250 mV LED feedback voltage.

The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage (refer to TPS61052).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS61052DRCRACTIVE-40 to 851.50 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R  Purchase Samples
TPS61052DRCRG4ACTIVE-40 to 851.50 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R  Purchase Samples
TPS61052DRCTACTIVE-40 to 851.65 | 1kuSON (DRC) | 10 View 250 | SMALL T&R  
TPS61052DRCTG4ACTIVE-40 to 851.65 | 1kuSON (DRC) | 10 View 250 | SMALL T&R  
TPS61052YZGRACTIVE-40 to 851.55 | 1kuDSBGA (YZG) | 12  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS61052YZGTACTIVE-40 to 851.70 | 1kuDSBGA (YZG) | 12  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS61052DRCR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS61052DRCRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS61052DRCT
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS61052DRCTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS61052YZGR
WorldwideDigiKey 239
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTPS61052YZGT
WorldwideDigiKey 750
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61052DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS61052DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS61052DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS61052DRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS61052YZGR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS61052YZGT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61052 Help

Datasheet

Application Notes

View Application Notes for White LED Drivers

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS61052EVM-269 Evaluation ModuleTPS61052EVM-269Texas InstrumentsDevelopment Boards/EVMs
Software for TPS6105x Evaluation ModulesTPS6105XEVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61180 1.5A White LED Driver for Notebooks LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61050 1.2A High Power White LED Driver with I2C Compatible Interface LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61054 700mA High Power White LED Driver with standard Logic Interface LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61055 500mA High Power White LED Driver with standard Logic Interface LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here