|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
2NanoFree, PowerPAD are trademarks of Texas Instruments. Description
The TPS6105x device uses a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current. The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250-mV LED feedback voltage. The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage. The LED current or the desired output voltage can be programmed via two logic signals (MODE0/1). To simplify flash synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for fast LED turn-on time. When the TPS6105x is not in use, it can be put into shutdown mode, reducing the input current to 0.3 µA (typ). During shutdown, the LED pin is high impedance to avoid leakage current through the LED. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS61054DRCR | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS61054DRCRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS61054DRCT | ACTIVE | -40 to 85 | 1.55 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | |
| TPS61054DRCTG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | |
| TPS61054YZGR | ACTIVE | -40 to 85 | 1.45 | 1ku | DSBGA (YZG) | 12 | 3000 | LARGE T&R | ||
| TPS61054YZGT | ACTIVE | -40 to 85 | 1.60 | 1ku | DSBGA (YZG) | 12 | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TPS61054DRCR | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TPS61054DRCRG4 | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TPS61054DRCT | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 915 | |||
| Europe | Farnell | 219 | ||||
| TPS61054DRCTG4 | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TPS61054YZGR | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| TPS61054YZGT | As of 8:37 AM GMT, 03 Jul 2009 | As of 8:37 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61054DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61054DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61054DRCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61054DRCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61054YZGR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS61054YZGT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61054 
View Application Notes for White LED Drivers
| Name | Part # | Company | Tool / Software Type |
| TPS61054EVM-273 Evaluation Module | TPS61054EVM-273 | Texas Instruments | Development Boards/EVMs |
| TPS61054EVM-350 Evaluation Module | TPS61054EVM-350 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61180 | 1.5A White LED Driver for Notebooks | TI customers also evaluated this product. | |
| TPS61500 | High Brightness LED Driver with Integrated 3-A, 40-V Power Switch | TI customers also evaluated this product. | |
| TPS61050 | 1.2A High Power White LED Driver with I2C Compatible Interface | TI customers also evaluated this product. | |
| TPS61058 | High Power Single Cell White LED Driver with 1.1A Switch, in 3x3 QFN | TI customers also evaluated this product. | |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | TI customers also evaluated this product. | |
| TPS60250 | High Efficiency Charge Pump for 7 WLEDs with I2C Interface | TI customers also evaluated this product. | |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | TI customers also evaluated this product. | |
| TPS61052 | 1.2A High Power White LED Driver with I2C Compatible Interface | TI customers also evaluated this product. | |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | TI customers also evaluated this product. | |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | TI customers also evaluated this product. | |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2550 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| TPS54286 | Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ77PL900 | 5-10 cell Li-ion Battery protection & AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TL4242 | Adjustable LED Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS3809K33 | 3-Pin Supply Voltage Supervisor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS3828-33 | Processor Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number