TPS61062 Status: ACTIVE

24V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies


      
         
Alert me about changes<br/>to this product

 TPS61060 TPS61061 TPS61062
TopologyBoost  Boost  Boost  
TypeInductive  Inductive  Inductive  
Vin(Min)(V)2.7  2.7  2.7  
Vin(Max)(V)6  6  6  
Switch Current Limit(Typ)(A)0.4  0.4  0.4  
Output Voltage(Max)(V)15  19  24  
Switching Frequency(Max)(kHz)1200  1200  1200  
LED(#)3  4  5  
LED ConfigurationSeries  Series  Series  
Over-Voltage Protection(Min)(V)14  18  22  
Peak Efficiency(%)83  82  81  
Iq(Typ)(mA)1  1  1  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package8SON, 8DSBGA  8DSBGA, 8SON  8SON, 8DSBGA  
Iout(Max)(A)0.06  0.06  0.06  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61161A: White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series
  • TPS61081: 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode
  • TPS61080: 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
  • TL4242: Adjustable LED Driver
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • TPS79601: Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR

More Related Products

Product Information

Features

  • LED Driver With Integrated Overvoltage and Short-Circuit Protection
  • 2.7-V to 6-V Input Voltage Range
  • 500-mV/250-mV Feedback Voltage
  • TPS61060 Powers Up to 3 LEDs
  • TPS61061 Powers Up to 4 LEDs
  • TPS61062 Powers Up to 5 LEDs
  • PWM Brightness Control on Enable
  • Digital Brightness Control on ILED
  • 1-MHz Fixed Switching Frequency
  • 400-mA Internal Power MOSFET Switch
  • LEDs Disconnected During Shutdown
  • Operates With Small-Output Capacitors Down to 220 nF
  • Up to 80% Efficiency
  • 8-Pin NanoFree™ Package (Chipscale, CSP)
  • 3 × 3-mm QFN Package
  • APPLICATIONS
    • White LED Driver
    • Cellular Phones
    • PDA, Pocket PC, and Smart Phones
    • Digital Still Camera

View All Features in Datasheet

Description

The TPS61060/61/62 is a high-frequency, synchronous boost converter with constant current output to drive up to 5 white LEDs. For maximum safety, the device features integrated overvoltage and an advanced short-circuit protection when the output is shorted to ground. The device operates with 1-MHz fixed switching frequency to allow for the use of small external components and to simplify possible EMI problems. The device comes with three different overvoltage protection thresholds (14 V/18 V/23 V) to allow inexpensive and small-output capacitors with lower voltage ratings. The LED current is initially set with the external sense resistor Rs, and the feedback voltage is regulated to 500 mV or 250 mV, depending on the ILED pin configuration.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS61062DRBRACTIVE-40 to 851.00 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS61062DRBRG4ACTIVE-40 to 851.00 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS61062YZFRACTIVE-40 to 851.10 | 1kuDSBGA (YZF) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS61062YZFTACTIVE-40 to 851.20 | 1kuDSBGA (YZF) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS61062DRBR
AmericasRochester Electronics >1k
EuropeCompel 10
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS61062DRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS61062YZFR
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS61062YZFT
AsiaFarnell Asia 250
EuropeFarnell 250
WorldwideDigiKey 188
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61062DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61062DRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61062YZFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS61062YZFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61062 Help

Datasheet

Application Notes

View Application Notes for White LED Drivers

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS6106x Evaluation ModuleTPS61061EVM-091Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61081 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61080 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61060 15V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS79601 Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here