TPS61086 Status: ACTIVE

18.5V PFM/PWM Step-Up DC-DC Converter with 2.0 A Switch


      
         
Alert me about changes<br/>to this product

 TPS61085 TPS61086TPS61087 
Iout(Max)(A)2  2  3.2  
Iq(Typ)(mA)0.07  0.07  0.075  
Vin(Min)(V)2.3  2.3  2.5  
Vin(Max)(V)6.0  6.0  6.0  
Vout(Min)(V)2.8  2.8  3  
Vout(Max)(V)18.5  18.5  18.5  
Switching Frequency(Max)(kHz)1500  1500  1500  
Regulated Outputs(#)1  1  1  
Duty Cycle(Max)(%)90  90  90  
Switch Current Limit(Typ)(A)2.6  2.6  4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package8MSOP, 8TSSOP  10SON  10SON  
TopologyBoost  Boost  Boost  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61085: 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61170: 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package
  • TPS61166: White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • TPS61081: 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode

More Related Products

Product Information

Features

  • 2.3 V to 6.0 V Input Voltage Range
  • 18.5 V Boost Converter With 2.0 A Switch Current
  • 1.2 MHz Switching Frequency
  • Power Save Mode for improved Efficiency at Low Output Power or Forced PWM
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin QFN Package
  • APPLICATIONS
    • Handheld Devices
    • GPS Receiver
    • Digital Still Camera
    • Portable Applications
    • DSL Modem
    • PCMCIA Card
    • TFT LCD Bias Supply

Description

The TPS61086 is a high frequency, high efficiency DC to DC converter with an integrated 2.0 A, 0.13 power switch capable of providing an output voltage up to 18.5 V. The implemented boost converter is based on a fixed frequency of 1.2MHz, pulse-width-modulation (PWM) controller that allows the use of small external inductors and capacitors and provides fast transient response.

At light load, the device can operate in Power Save Mode with pulse-frequency-modulation (PFM) to improve the efficiency while keeping a low output voltage ripple. For very noise sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. The external compensation allows optimizing the application for specific conditions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS61086DRCRACTIVE-40 to 851.30 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
TPS61086DRCTACTIVE-40 to 851.45 | 1kuSON (DRC) | 10 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS61086DRCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS61086DRCT
AmericasArrow 750
WorldwideDigiKey 670
Mouser Electronics 700
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61086DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
TPS61086DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61086 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS61086EVM-526 Evaluation ModuleTPS61086EVM-526Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61093 Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61087 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS55332-Q1 Automotive Catalog 0.5-A, 60-V Step Up DC/DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UC2577-ADJ Simple Step-Up Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61220 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61166 White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS61081 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61080 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here