|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS6110x devices provide a complete power supply solution for products powered by either one or two Alkaline, NiCd, or NiMH battery cells. The converter generates two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It stays in operation with supply voltages down to 0.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited to a value of 1800 mA. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. An auto discharge function allows discharging the output capacitors during shutdown mode. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS61106PW | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TPS61106PWG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TPS61106PWR | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS61106PWRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS61106RGER | ACTIVE | -40 to 85 | 1.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | |||
| TPS61106RGERG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS61106PW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 111 | |
| Worldwide | DigiKey | 242 | |
| TI Lead Time*: 20 WeeksTPS61106PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61106PWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61106PWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61106RGER | |||
| Worldwide | DigiKey | 665 | |
| TI Lead Time*: 20 WeeksTPS61106RGERG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61106PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61106PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61106PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61106PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61106RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61106RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61106 
| Description | Part # | Company |
| Dual Output, Fixed 3.3-V Single-Cell Boost Converter and Fixed 1.5-V LDO | TPS61106REF-198 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| TPS61100 Evaluation Module | TPS61100EVM-216 | Texas Instruments | Development Boards/EVMs |
| TPS61103 Evaluation Module | TPS61103EVM-216 | Texas Instruments | Development Boards/EVMs |
| TPS61106 Evaluation Module | TPS61106EVM-216 | Texas Instruments | Development Boards/EVMs |
| TPS61107 Evaluation Module | TPS61107EVM-216 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61103 | Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61100 | Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number