TPS61107 Status: ACTIVE

Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications


      
         
Alert me about changes<br/>to this product

 TPS61100 TPS61103 TPS61106 TPS61107
Iout(Max)(A)0.8  0.8  0.8  0.8  
Iout2(A)0.27  0.27  0.27  0.27  
Iq(Typ)(mA)0.065  0.065  0.065  0.065  
Vin(Min)(V)0.8  0.8  0.8  0.8  
Vin(Max)(V)3.3  3.3  3.3  3.3  
Vout(Min)(V)1.5     
Vout(Max)(V)5.5     
Preset Vout(V) 3.3  3.3  3.3  
Vout2(Min)(V)  1.5  1.8  
Vout2(Max)(V)  1.5  1.8  
Vout2 Adj(Min)(V)0.9  0.9    
Vout2 Adj(Max)(V)3.6  3.6    
Switching Frequency(Max)(kHz)800  800  800  800  
Regulated Outputs(#)2  2  2  2  
Duty Cycle(Max)(%)100  100  100  100  
Switch Current Limit(Typ)(A)1.5  1.5  1.5  1.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20TSSOP, 24VQFN  20TSSOP, 24VQFN  20TSSOP, 24VQFN  20TSSOP, 24VQFN  
TopologyBoost  Boost  Boost  Boost  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61122: 3.6-V 95% Efficient Boost Converter with 3.3-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
  • TPS61121: 3.3-V 95% Efficient Boost Converter with 1.5-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
  • TPS61131: 3.3V, 90% Efficient SEPIC Converter with 3.3V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
  • TPS61141: Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED and OLED Driver
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS2066: Dual 1A Current-Limited, Power-Distribution Switches

More Related Products

Product Information

Features

  • Synchronous 95% Efficient Boost Converter
  • Integrated 120 mA LDO for Second Output Voltage
  • TSSOP-20 and QFN-24 Package
  • 65 µA (Typ) Total Device Quiescent Current
  • 0.8 V to 3.3 V Input Voltage Range
  • Adjustable Output Voltage up to 5.5 V and Fixed Output Voltage Options
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Battery Supervision
  • Power Good Output
  • Pushbutton Function for Start-Up
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Auto Discharge Allows the Device to Discharge Output Capacitor During Shutdown
  • Overtemperature Protection
  • EVM Available (TPS6110XEVM-216)
  • APPLICATIONS
    • All Single or Dual Cell Battery Operated Products Which Use Two System Voltages Like DSP C5X Applications
    • Internet Audio Player, PDAs, Digital Still Cameras and Other Portable Equipment

Description

The TPS6110x devices provide a complete power supply solution for products powered by either one or two Alkaline, NiCd, or NiMH battery cells. The converter generates two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It stays in operation with supply voltages down to 0.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.

The maximum peak current in the boost switch is limited to a value of 1800 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. An auto discharge function allows discharging the output capacitors during shutdown mode. This is especially useful in microcontroller applications where the microcontroller or microprocessor should not remain active due to the stored voltage on the output capacitors. Programming the ADEN-pin disables this feature. A low-EMI mode is implemented to reduce ringing and in effect lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. A power good output at the boost stage provides additional control of cascaded power supply components.

The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The output voltage of this LDO can be programmed by an external resistor divider or is fixed internally on the chip. The LDO can be enabled separately i.e., using the power good of the boost stage.

The device is packaged in a 20-pin TSSOP (20 PW) package or in a 24-pin QFN (24 RGE) package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS61107PWACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS61107PWG4ACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS61107PWRACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS61107PWRG4ACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS61107RGERACTIVE-40 to 851.95 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS61107RGERG4ACTIVE-40 to 851.95 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:06 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTPS61107PW
AmericasRochester Electronics >1k
AsiaWPI 70
EuropeAvnet-SILICA 70
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTPS61107PWG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTPS61107PWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 1 WeekTPS61107PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTPS61107RGER
WorldwideDigiKey 366
TI Lead Time*: 4 WeeksTPS61107RGERG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61107PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61107PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61107PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61107PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61107RGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61107RGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61107 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TPS61100 Evaluation ModuleTPS61100EVM-216Texas InstrumentsDevelopment Boards/EVMs
TPS61103 Evaluation ModuleTPS61103EVM-216Texas InstrumentsDevelopment Boards/EVMs
TPS61106 Evaluation ModuleTPS61106EVM-216Texas InstrumentsDevelopment Boards/EVMs
TPS61107 Evaluation ModuleTPS61107EVM-216Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61122 3.6-V 95% Efficient Boost Converter with 3.3-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61121 3.3-V 95% Efficient Boost Converter with 1.5-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61131 3.3V, 90% Efficient SEPIC Converter with 3.3V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61132 3.3V, 90% Efficient SEPIC Converter with 1.5V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61097-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61220 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61141 Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED and OLED Driver LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2066 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2111 Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
UC3823 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here