|
|
|
|
Product InformationFeatures
Description
The TPS6112x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer or a two up to 4 cells Alkaline, NiCd or NiMH batteries. The devices can generate two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It also provides a simple solution for generating 3.3 V out of a one-cell Li-Ion or Li-Polymer battery at a maximum output current of at least 200 mA with supply voltages down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited to a value of 1600 mA. View All Description in Datasheet Device Uses
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS61122PW | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS61122PWG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS61122PWR | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS61122PWRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS61122PW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 176 | |
| Worldwide | DigiKey | 242 | |
| Mouser Electronics | 402 | ||
| TI Lead Time*: 20 WeeksTPS61122PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61122PWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61122PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61122PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61122PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61122PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61122PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61122 
| Name | Part # | Company | Tool / Software Type |
| TPS61120 Evaluation Module | TPS61120EVM-205 | Texas Instruments | Development Boards/EVMs |
| TPS61121 Evaluation Module | TPS61121EVM-205 | Texas Instruments | Development Boards/EVMs |
| TPS61122 Evaluation Module | TPS61122EVM-205 | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number