TPS61131 Status: ACTIVE

3.3V, 90% Efficient SEPIC Converter with 3.3V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications


      
         
Alert me about changes<br/>to this product

 TPS61130 TPS61131TPS61132 
Iout(Max)(A)1.1  1.1  1.1  
Iq(Typ)(mA)0.04  0.04  0.04  
Vin(Min)(V)1.8  1.8  1.8  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V)2.5  3.3  3.3  
Vout(Max)(V)5.5  3.3  3.3  
Preset Vout(V) 3.3  3.3  
Switching Frequency(Max)(kHz)600  600  600  
Regulated Outputs(#)2  2  2  
Duty Cycle(Max)(%)100  100  100  
Switch Current Limit(Typ)(A)1.3  1.3  1.3  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package16QFN, 16TSSOP  16TSSOP  16QFN, 16TSSOP  
TopologyBoost, SEPIC  Boost, SEPIC  Boost, SEPIC  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61121: 3.3-V 95% Efficient Boost Converter with 1.5-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
  • TPS61132: 3.3V, 90% Efficient SEPIC Converter with 1.5V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
  • TPS43000: Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS63030: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN

Product Information

Features

  • Synchronous, Up To 90% Efficient, SEPIC Converter With 300-mA Output Current From 2.5-V Input
  • Integrated 200-mA Reverse Voltage Protected LDO for DC/DC Output Voltage Post Regulation or Second Output Voltage
  • 40-µ (Typical) Quiescent Current
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options up to 5.5-V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Low Battery Comparator
  • Power Good Output
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in a Small 4mm x 4mm QFN-16 or in a TSSOP-16 Package
  • APPLICATIONS
    • All Single Cell Li, Dual or Triple Cell Battery or USB Powered Products as MP-3 Player, PDAs, and Other Portable Equipment
    • Dual Input or Dual Output Mode
    • High Efficient Li-Ion to 3.3-V Conversion

PowerPAD Is a trademark of Texas Instruments

Description

The TPS6113x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or two- to four-cell Alkaline, NiCd, or NiMH batteries. The devices can generate two regulated output voltages. It provides a simple and efficient buck-boost solution for generating 3.3 V out of an input voltage that can be both higher and lower than the output voltage. The converter provides a maximum output current of at least 300 mA with supply voltages down to 1.8 V. The implemented SEPIC converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the SEPIC switch is limited to a value of 1600 mA.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS61131PWACTIVE-40 to 852.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS61131PWG4ACTIVE-40 to 852.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS61131PWRACTIVE-40 to 852.60 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS61131PWRG4ACTIVE-40 to 852.60 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS61131PW
AmericasRochester Electronics >1k
AsiaWPI 37
WorldwideDigiKey 250
TI Lead Time*: 20 WeeksTPS61131PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS61131PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS61131PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61131PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61131PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61131PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61131PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61131 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS61130 Evaluation ModuleTPS61130EVM-206Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61121 3.3-V 95% Efficient Boost Converter with 1.5-V 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61132 3.3V, 90% Efficient SEPIC Converter with 1.5V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here