|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments Description
The TPS6113x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or two- to four-cell Alkaline, NiCd, or NiMH batteries. The devices can generate two regulated output voltages. It provides a simple and efficient buck-boost solution for generating 3.3 V out of an input voltage that can be both higher and lower than the output voltage. The converter provides a maximum output current of at least 300 mA with supply voltages down to 1.8 V. The implemented SEPIC converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the SEPIC switch is limited to a value of 1600 mA. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS61132PW | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS61132PWG4 | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS61132PWR | ACTIVE | -40 to 85 | 2.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS61132PWRG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS61132RSAR | ACTIVE | -40 to 85 | 2.20 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | |||
| TPS61132RSARG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:11 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS61132PW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 246 | |
| TI Lead Time*: 20 WeeksTPS61132PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61132PWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61132PWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS61132RSAR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 403 | |
| TI Lead Time*: 20 WeeksTPS61132RSARG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS61132PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61132PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61132PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61132PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS61132RSAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS61132RSARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS61132 
| Name | Part # | Company | Tool / Software Type |
| TPS61130 Evaluation Module | TPS61130EVM-206 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61131 | 3.3V, 90% Efficient SEPIC Converter with 3.3V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS63030 | High Efficient Single Inductor Buck-Boost Converter with 1-A Switches | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS63001 | 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS79850-Q1 | Automotive Catalog 50 mA, 3 V to 80 V, Micropower, Low-Dropout Linear Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number