TPS61161 Status: ACTIVE

White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package

      
         
Alert me about changes<br/>to this product

 TPS61160 TPS61160A TPS61161TPS61161A TPS61165 
TopologyBoost  Boost  Boost  Boost  Boost  
TypeInductive  Inductive  Inductive  Inductive  Inductive  
Vin(Min)(V)2.7  2.7  2.7  2.7  3  
Vin(Max)(V)18  18  18  18  18  
Switch Current Limit(Typ)(A)0.7  0.7  0.7  0.7  1.2  
Output Voltage(Max)(V)26  38  38  38  38  
Switching Frequency(Max)(kHz)600  600  600  600  1200  
LED(#)6  6  10  10  10  
LED ConfigurationSeries  Series  Series  Series  Series  
Over-Voltage Protection(Min)(V)26  26  38  38  38  
Peak Efficiency(%)90  90  90  90  90  
Iq(Typ)(mA)1.5  1.5  1.5  1.5  1.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  6SON  6SON  6SON  6SON  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package
  • TPS61180: 1.5A White LED Driver for Notebooks
  • TPS61160: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TPS79318: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO

More Related Products

Product Information

Features

  • 2.7V to 18V Input Voltage Range
  • 26V Open LED Protection for 6 LEDs (TPS61160)
    38V Open LED Protection for 10 LEDs (TPS61161)
  • 200mV Reference Voltage With ±2% Accuracy
  • Flexible Digital and PWM Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency
  • 2mm × 2mm × 0.8mm 6-pin QFN Package With Thermal Pad
  • APPLICATIONS
    • Cellular Phones
    • Portable Media Players
    • Ultra Mobile Devices
    • GPS Receivers
    • White LED Backlighting for Media Form Factor Display

Description

With a 40-V rated integrated switch FET, the TPS61160/1 is a boost converter that drives up to 10 LEDs in series. The boost converter runs at 600kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.

The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200mV, as shown in the typical application. During the operation, the LED current can be controlled using the 1 wire digital interface (Easyscale™ protocol) through the CTRL pin. Alternatively, a pulse width modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61160/1 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61160/1 to prevent the output from exceeding the absolute maximum ratings during open LED conditions.

The TPS61160/1 is available in a space-saving, 2mm × 2mm QFN package with thermal pad.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS61161DRVRACTIVE-40 to 850.80 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
TPS61161DRVRG4ACTIVE-40 to 850.80 | 1kuSON (DRV) | 6 3000 | LARGE T&R 
TPS61161DRVTACTIVE-40 to 850.85 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS61161DRVTG4ACTIVE-40 to 850.85 | 1kuSON (DRV) | 6 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS61161DRVRAs of 8:37 AM GMT, 03 Jul 2009As of 8:37 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey >1k
 Mouser Electronics 548
TPS61161DRVRG4As of 8:37 AM GMT, 03 Jul 2009As of 8:37 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
TPS61161DRVTAs of 8:37 AM GMT, 03 Jul 2009As of 8:37 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 500
 DigiKey  Available
 Newark 507
 EuropeFarnell 178
TPS61161DRVTG4As of 8:37 AM GMT, 03 Jul 2009As of 8:37 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61161DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61161DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61161DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61161DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61161 Help

Datasheet

Application Notes

View Application Notes for White LED Drivers

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS61161EVM-243 Evaluation ModuleTPS61161EVM-243Texas InstrumentsDevelopment Boards/EVMs
Software for TPS6116x Evaluation ModulesTPS6116XEVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package   TI customers also evaluated this product.
TPS61180 1.5A White LED Driver for Notebooks   TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package   TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch   TI customers also evaluated this product.
TPS61182 1.5A White LED Driver for Notebooks   TI customers also evaluated this product.
TPS61150A Dual Output Boost WLED Driver Using Single Inductor   TI customers also evaluated this product.
TPS61195 96 LED, 8-Channel White LED Driver for LCD Backlight with SMBus Interface   TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS79318 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
REF02 +5V Precision Voltage Reference REFERENCES-SERIES VOLTAGE REFERENCES TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS61161:

View All Tags

Other Support



Click 

Here