TPS61170 Status: ACTIVE

1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS61170TPS61175 
Iout(Max)(A)0.96  3  
Iq(Typ)(mA)2.3  3  
Vin(Min)(V)3  2.9  
Vin(Max)(V)18  18  
Vout(Min)(V)3  2.9  
Vout(Max)(V)38  38  
Switching Frequency(Max)(kHz)1200  2200  
Regulated Outputs(#)1   
Duty Cycle(Max)(%)93  93  
Switch Current Limit(Typ)(A)1.2  3.8  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package6SON  14HTSSOP  
TopologyBoost  Boost,SEPIC,Flyback  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • UC2577-ADJ: Simple Step-Up Voltage Regulator
  • TPS61085: 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • TPS61166: White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode

More Related Products

Product Information

Features

  • 3-V to 18-V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2-A integrated Switch
  • 1.2-MHz Fixed Switching Frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V Input (Typical)
  • Up to 93% Efficiency
  • On-The-Fly Output Voltage Reprogramming
  • Skip-Switching Cycle for Output Regulation at Light Load
  • Built-in Soft Start
  • 6-Pin, 2 mm × 2 mm QFN Package
  • APPLICATIONS
    • 5-V to 12-V and 24-V, 12-V to 24-V Boost Converter
    • Buck Boost Regulation Using SEPIC Topology
    • ADSL Modems

Description

The TPS61170 is a monolithic high voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. It can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61170 uses a 1.2-MHz switching frequency, allowing the use low-profile inductors and low-value ceramic input and output capacitors. The external loop compensation gives the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start and thermal shutdown.

The feedback reference voltage of the FB pin is 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS61170DRVRACTIVE-40 to 851.40 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
TPS61170DRVRG4ACTIVE-40 to 851.40 | 1kuSON (DRV) | 6 3000 | LARGE T&R 
TPS61170DRVTACTIVE-40 to 851.55 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS61170DRVTG4ACTIVE-40 to 851.55 | 1kuSON (DRV) | 6 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS61170DRVR
EuropeArrow Southern Europe >1k
TI Lead Time*: 16 WeeksTPS61170DRVRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS61170DRVT
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS61170DRVTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61170DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61170DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61170DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS61170DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61170 Help

Datasheet

Application Notes

User Guides

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   3 V     18 V
* Vin Max:   3 V     18 V
 Output
      Min       Max
* Vout:   3 V     38 V
* Iout Max:   0.0 A     0.96 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
TPS61170 12V Input, 24V Output, 0.34A Evaluation ModuleTPS61170EVM-280Texas InstrumentsDevelopment Boards/EVMs
TPS61170EVM-316 Evaluation ModuleTPS61170EVM-316Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 
Software for TPS6116x Evaluation ModulesTPS6116XEVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UC2577-ADJ Simple Step-Up Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61093 Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS55332-Q1 Automotive Catalog 0.5-A, 60-V Step Up DC/DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61086 18.5V PFM/PWM Step-Up DC-DC Converter with 2.0 A Switch DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS61166 White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS61170:

View All Tags

Other Support



Click Here