TPS61195 Status: PREVIEW

96 LED, 8-Channel White LED Driver for LCD Backlight with SMBus Interface


      
         
Alert me about changes<br/>to this product


 TPS61195
TopologyBoost  
TypeInductive  
Vin(Min)(V)4  
Vin(Max)(V)24  
Switch Current Limit(Typ)(A)2.5  
Output Voltage(Max)(V)45  
Switching Frequency(Max)(kHz)1000  
LED(#)96  
LED ConfigurationSeries  
Over-Voltage Protection(Min)(V)45  
Peak Efficiency(%)94  
Iq(Typ)(mA)3  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package28WQFN  
Iout(Max)(A)0.24  
Regulated Outputs(#)8  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS61161A: White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series
  • TPS61180: 1.5A White LED Driver for Notebooks
  • TPS61160: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package
  • TL4242: Adjustable LED Driver
  • TLC59025: Low-Power 16-Channel Constant-Current LED Sink Driver
  • UCC28810: LED Lighting Power Controller

More Related Products

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsPackage QTY | Package CarrierSamples
TPS61195RUYRPREVIEW-40 to 85WQFN (RUY) | 28 3000Not Available
TPS61195RUYTPREVIEW-40 to 85WQFN (RUY) | 28 250Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61195RUYR      View
TPS61195RUYT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61195 Help

Application Notes

View Application Notes for White LED Drivers

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61180 1.5A White LED Driver for Notebooks LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61182 1.5A White LED Driver for Notebooks LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
UCC28810 LED Lighting Power Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here