TPS61221 Status: ACTIVE

Tiny Low Input Voltage Boost Converter


      
         
Alert me about changes<br/>to this product

 TPS61220 TPS61221TPS61222 
Iout(Max)(A)0.2  0.2  0.2  
Iq(Typ)(mA)0.005  0.005  0.005  
Vin(Min)(V)0.7  0.7  0.7  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V)1.8  3.3  5.0  
Vout(Max)(V)5.5  3.3  5.0  
Switching Frequency(Max)(kHz)2000  2000  2000  
Regulated Outputs(#)1  1  1  
Switch Current Limit(Typ)(A)0.4  0.4  0.4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SC70  6SC70  6SC70  
TopologyBoost  Boost  Boost  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61220: Tiny Low Input Voltage Boost Converter
  • TPS61097-33: 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23
  • TPS61222: Tiny Low Input Voltage Boost Converter

More Related Products

Product Information

Features

  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 µ Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 5.5 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • APPLICATIONS
    • Battery Powered Applications
      • 1 to 3 Cell Alkaline, NiCd or NiMH
      • 1 cell Li-Ion or Li-Primary
    • Solar or Fuel Cell Powered Applications
    • Consumer and Portable Medical Products
    • Personal Care Products

View All Features in Datasheet

Description

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm x 2 mm to enable small circuit layout size.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS61221DCKRACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples
TPS61221DCKTACTIVE-40 to 850.75 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS61221DCKR
None Reported
View Distributors
TI Lead Time*: 14 WeeksTPS61221DCKT
AsiaFarnell Asia 495
EuropeFarnell 495
WorldwideDigiKey 137
Mouser Electronics 118
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS61221DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS61221DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS61221 Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS61220EVM-319 Evaluation ModuleTPS61220EVM-319Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS61220 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61097-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61222 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here