|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS6200x devices are a family of low-noise synchronous step-down dc-dc converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V. The TPS6200x is a synchronous current-mode PWM converter with integrated and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve the highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 750 kHz, allowing the use of small inductor and capacitor values. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS62001DGS | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS62001DGSG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TPS62001DGSR | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
| TPS62001DGSRG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS62001DGS | |||
| Americas | Rochester Electronics | >1k | |
| Europe | EBV Elektronik | 40 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS62001DGSG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS62001DGSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTPS62001DGSRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62001DGS | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TPS62001DGSG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TPS62001DGSR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TPS62001DGSRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62001 
View Application Notes for Step-Down Regulators
| Name | Part # | Company | Tool / Software Type |
| TPS6200x Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters | TPS62000EVM-168 | Texas Instruments | Development Boards/EVMs |
| Low Power DC/DC Designer Software | TPS62K-SW | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62050 | Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number