TPS62006-Q1 Status: ACTIVE

Automotive Catalog High-Efficiency Step-Down Low Power DC-DC Converter


      
         
Alert me about changes<br/>to this product

 TPS62006-Q1
Iout(Max)(A)0.6  
Vin(Min)(V)2  
Vin(Max)(V)5.5  
Preset Vout(V)2.5  
Iq(Typ)(mA)0.05  
Switching Frequency(Max)(kHz)1000  
TopologyBuck  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package10MSOP  
RatingAutomotive  
Duty Cycle(Max)(%)100  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS62006-Q1

Version Part Number Definition
Catalog TPS62006 TI's standard catalog product

Product Information

Features

  • Qualified for Automotive Applications
  • High-Efficiency Synchronous Step-Down Converter With Greater Than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to VI
  • Fixed Output Voltage Options Available in 0.9 V, 1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to 1 MHz
  • Up to 600-mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline Package (MSOP)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Power CPUs and DSPs
    • Cellular Phones
    • Organizers, PDAs, and Handheld PCs
    • MP-3 Portable Audio Players

View All Features in Datasheet

Description

The TPS6200x devices are a family of low-noise synchronous step-down dc-dc converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS6200x is a synchronous current-mode PWM converter with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve the highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 750 kHz, allowing the use of small inductor and capacitor values.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS62006QDGSRQ1ACTIVE-40 to 1251.65 | 1kuMSOP (DGS) | 10 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:11 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS62006QDGSRQ1
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62006QDGSRQ1  TBD CU NIPDAU Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62006-Q1 Help

Datasheet


Click Here