|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS6204x family of devices are high efficiency synchronous step-down dc-dc converters optimized for battery powered portable applications. The devices are ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the devices support low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6204x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS62042DGQ | ACTIVE | -40 to 85 | 1.55 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | Purchase Samples | |
| TPS62042DGQG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | Purchase Samples | |
| TPS62042DGQR | ACTIVE | -40 to 85 | 1.40 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | ||
| TPS62042DGQRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | ||
| TPS62042DRCR | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TPS62042DRCRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS62042DGQ | |||
| Americas | Arrow | 140 | |
| Avnet | 80 | ||
| Newark | 62 | ||
| Rochester Electronics | 80 | ||
| Asia | Farnell Asia | 23 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS62042DGQG4 | |||
| Americas | Avnet | 80 | |
| Europe | EBV Elektronik | 18 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS62042DGQR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 227 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS62042DGQRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS62042DRCR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksTPS62042DRCRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62042DGQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62042DGQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62042DGQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62042DGQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62042DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS62042DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62042 
| Name | Part # | Company | Tool / Software Type |
| TPS62040 Evaluation Module | TPS62040EVM-229 | Texas Instruments | Development Boards/EVMs |
| Low Power DC/DC Designer Software | TPS62K-SW | Texas Instruments | Application Software |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number