TPS62046 Status: ACTIVE

3.3-V Output, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10, QFN-10


      
         
Alert me about changes<br/>to this product

 TPS62040 TPS62042 TPS62043 TPS62044 TPS62046
Iout(Max)(A)1.2  1.2  1.2  1.2  1.2  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.0  6.0  6.0  6.0  6.0  
Vout(Min)(V)0.7  1.5  1.6  1.8  3.3  
Vout(Max)(V)6.0  1.5  1.6  1.8  3.3  
Preset Vout(V) 1.5  1.6  1.8  3.3  
Iq(Typ)(mA)0.018  0.018  0.018  0.018  0.018  
Switching Frequency(Max)(kHz)1500  1500  1500  1500  1500  
Switch Current Limit(Typ)(A)2  2  2  2  2  
TopologyBuck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  100  100  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TL431A: Adjustable Precision Shunt Regulator

Product Information

Features

  • Up to 95% Conversion Efficiency
  • Typical Quiescent Current: 18 µA
  • Load Current: 1.2 A
  • Operating Input Voltage Range: 2.5 V to 6.0 V
  • Switching Frequency: 1.25 MHz
  • Adjustable and Fixed Output Voltage
  • Power Save Mode Operation at Light load Currents
  • 100% Duty Cycle for Lowest Dropout
  • Internal Softstart
  • Dynamic Output Voltage Positioning
  • Thermal Shutdown
  • Short-Circuit Protection
  • 10 Pin MSOP PowerPad™ Package
  • 10 Pin QFN 3 X 3 mm Package
  • APPLICATIONS
    • PDA, Pocket PC and Smart Phones
    • USB Powered Modems
    • CPUs and DSPs
    • PC Cards and Notebooks
    • xDSL Applications

View All Features in Datasheet

Description

The TPS6204x family of devices are high efficiency synchronous step-down dc-dc converters optimized for battery powered portable applications. The devices are ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the devices support low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6204x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS62046DGQACTIVE-40 to 851.55 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS62046DGQG4ACTIVE-40 to 851.55 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS62046DGQRACTIVE-40 to 851.40 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol
TPS62046DGQRG4ACTIVE-40 to 851.40 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol
TPS62046DRCRACTIVE-40 to 851.40 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS62046DRCRG4ACTIVE-40 to 851.40 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:10 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS62046DGQ
AmericasArrow 893
Avnet 212
Newark 84
AsiaFarnell Asia 208
EuropeFarnell 208
WorldwideDigiKey  Available
Mouser Electronics 73
TI Lead Time*: 14 WeeksTPS62046DGQG4
EuropeEBV Elektronik 720
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS62046DGQR
AmericasNewark >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS62046DGQRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS62046DRCR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS62046DRCRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62046DGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62046DGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62046DGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62046DGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62046DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS62046DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62046 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS62046 Evaluation ModuleTPS62046EVM-229Texas InstrumentsDevelopment Boards/EVMs
Low Power DC/DC Designer SoftwareTPS62K-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here