TPS62054 Status: ACTIVE

1.8-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10


      
         
Alert me about changes<br/>to this product

 TPS62050 TPS62051 TPS62052 TPS62054TPS62056 
Iout(Max)(A)0.8  0.8  0.8  0.8  0.8  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)10  10  10  10  10  
Vout(Min)(V)0.7  0.7  1.5  1.8  3.3  
Vout(Max)(V)6  6  1.5  1.8  3.3  
Preset Vout(V)  1.5  1.8  3.3  
Iq(Typ)(mA)0.012  0.012  0.012  0.012  0.012  
Switching Frequency(Max)(kHz)1000  1000  1000  1000  1000  
Switch Current Limit(Typ)(A)1.4  1.4  1.4  1.4  1.4  
TopologyBuck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package10MSOP  10MSOP  10MSOP  10MSOP  10MSOP  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  100  100  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Product Information

Features

  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (TYP)
  • 2.7 V to 10 V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to 6 V
  • Fixed Output Voltage Options Available in 1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock Signal up to 1.2 MHz
  • High Efficiency Over a Wide Load Current Range in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low Noise Operation in Forced Fixed Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Microsmall Outline Package MSOP
  • APPLICATIONS
    • Cellular Phones
    • Organizers, PDAs, and Handheld PCs
    • Low Power DSP Supply
    • Digital Cameras and Hard Disks

MATHCAD is a trademark of Mathsoft Incorporated.

Description

The TPS6205x devices are a family of high-efficiency synchronous step-down dc/dc converters ideally suited for systems powered from a 1-cell or 2-cell Li-Ion battery or from a 3-cell to 5-cell NiCd, NiMH, or alkaline battery.

The TPS62050 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS62054DGSACTIVE-40 to 851.80 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS62054DGSG4ACTIVE-40 to 851.80 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS62054DGSRACTIVE-40 to 851.60 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS62054DGSRG4ACTIVE-40 to 851.60 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS62054DGS
AmericasArrow >1k
Avnet >1k
Newark 41
Rochester Electronics >1k
AsiaFarnell Asia 116
WPI 60
EuropeCompel 89
Farnell 81
TI Lead Time*: 20 WeeksTPS62054DGSG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS62054DGSR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS62054DGSRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62054DGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62054DGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62054DGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62054DGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62054 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS62050 Evaluation ModuleTPS62050EVM-234Texas InstrumentsDevelopment Boards/EVMs
TPS62052 Evaluation ModuleTPS62052EVM-234Texas InstrumentsDevelopment Boards/EVMs
Low Power DC/DC Designer SoftwareTPS62K-SW Texas Instruments Application Software 

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here