TPS62112-EP Status: ACTIVE

Enhanced Product 17 V, 1.5 A, Synchronous Step-Down Converter


      
         
Alert me about changes<br/>to this product

 TPS62110-EP TPS62111-EP TPS62112-EP
Iout(Max)(A)1.5  1.5  1.5  
Vin(Min)(V)3.1  3.1  3.1  
Vin(Max)(V)17  17  17  
Vout(Min)(V)1.153  3.8  5.5  
Vout(Max)(V)16  17  17  
Iq(Typ)(mA)0.02  0.02  0.02  
Switching Frequency(Max)(kHz)1000  1000  1000  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-55 to 125  -55 to 125  -55 to 125  
Pin/Package16QFN  16QFN  16QFN  
RatingHiRel Enhanced Product  Military  HiRel Enhanced Product  
Duty Cycle(Max)(%)100  100  100  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TPS62112-EP

Version Part Number Definition
Catalog TPS62112 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS62112: 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS62110-EP: Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 3.1 V to 17 V Operating Input Voltage Range
  • Adjustable Output Voltage Range From
    1.2 V to 16 V
  • Fixed Output Voltage Options Available in
    3.3 V and 5 V
  • Synchronizable to External Clock Signal up to 1.4 MHz
  • Up to 1.5 A Output Current
  • High Efficiency Over a Wide Load Current
    Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20 µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16 Pin QFN Package
  • APPLICATIONS

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS62112MRSAREPACTIVE-55 to 125V62/07622-03XE6.25 | 100uQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/07622-03XEACTIVE-55 to 125 6.25 | 100uQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62112MRSAREP
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksV62/07622-03XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62112MRSAREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/07622-03XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62112-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62112 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54418 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here