|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TPS6222x devices are a family of high-efficiency, synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail. With an output voltage range of 6 V down to 0.7 V and up to 400-mA output current, the devices are ideal for powering the low voltage TMS320 DSP family and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1.25 MHz. At light load currents, the part enters the power-save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, the device achieves the highest efficiency over the entire load current range. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS62229DDCR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS62229DDCRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS62229DDCT | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | |||
| TPS62229DDCTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS62229DDCR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 14 WeeksTPS62229DDCRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS62229DDCT | |||
| Americas | Newark | 250 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 314 | |
| TI Lead Time*: 14 WeeksTPS62229DDCTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62229DDCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62229DDCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62229DDCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62229DDCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62229 

No Tags are Available for this Part Number